Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components511-7746: 1/4" X 1 1/16" 45 Degree Elbow Adapter
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components511-7746: 1/4" X 1 1/16" 45 Degree Elbow Adapter
511-7746: 1/4" X 1 1/16" 45 Degree Elbow Adapter

Cat® 1/4" X 1 1/16" 45 Degree Elbow Adapter helps to provide a tight connection between the parts without any leakages

Brand: Cat

Product Images
511-7746: 1/4" X 1 1/16" 45 Degree Elbow Adapter
511-7746: 1/4" X 1 1/16" 45 Degree Elbow Adapter
511-7746: 1/4" X 1 1/16" 45 Degree Elbow Adapter
511-7746: 1/4" X 1 1/16" 45 Degree Elbow Adapter
511-7746: 1/4" X 1 1/16" 45 Degree Elbow Adapter

Cat® 1/4" X 1 1/16" 45 Degree Elbow Adapter helps to provide a tight connection between the parts without any leakages

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 511-7746
Transmission and Hydraulic Oil Compatibile Seal: 6V-8397 (11/16-16)
Oil and Fuel Compatible Seal: 228-7089 (11/16-16)
Coolant and Urea Compatible Seal: 6D-7128 (11/16-16)
Material: Carbon Steel
View More
Compatible Models for part number 511-7746

WATER DELIVERY SYSTEM

777G

OFF HIGHWAY TRUCK

789G 789

View More
Related parts
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring

Cat® O-Ring Face Seal ensures a leak-free connection between hydraulic hoses and adapter

Check Price
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 11/16-16" ORFS Connector End

Check Price
6V-8397
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
Check Price
228-7089
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced