Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsEmissions & Regulations512-0356: Wide Extension Rear Roading Lights Kit
HomeUpgrade & Repair KitsUpgrade KitsEmissions & Regulations512-0356: Wide Extension Rear Roading Lights Kit
512-0356: Wide Extension Rear Roading Lights Kit

This kit provides components that allow the rear lights to be relocated to mounting locations on the sides of the rear frame towers in order to meet roading requirements in Italy.

Brand: Cat

Product Images
512-0356: Wide Extension Rear Roading Lights Kit
512-0356: Wide Extension Rear Roading Lights Kit
512-0356: Wide Extension Rear Roading Lights Kit

This kit provides components that allow the rear lights to be relocated to mounting locations on the sides of the rear frame towers in order to meet roading requirements in Italy.

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

315-9794: HARNESS AS.
315-9794: HARNESS AS.Quantity: 2
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 4
9G-4191: Dual Flange Symmetrical Grommet
9G-4191: Dual Flange Symmetrical GrommetQuantity: 2
435-8714: Roading Light Supporting Plate
435-8714: Roading Light Supporting PlateQuantity: 2
498-3233: Rear Reflector Mounting Plate
498-3233: Rear Reflector Mounting PlateQuantity: 2
266-3314: M6-1 x 20mm Hex Flange Head Bolt
266-3314: M6-1 x 20mm Hex Flange Head BoltQuantity: 4
9R-1499: 94mm Long Red Reflector
9R-1499: 94mm Long Red ReflectorQuantity: 2
498-3232: Roading Light Mount Bracket
498-3232: Roading Light Mount BracketQuantity: 2
266-3315: M8-1.25 x 25mm Hex Flange Head Bolt
266-3315: M8-1.25 x 25mm Hex Flange Head BoltQuantity: 6
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 2
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 512-0356

We are still working on adding a specification for this part.

Compatible Models for part number 512-0356

MULTI TERRAIN LOADER

257D3 297D XHP 257D 277D 297D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 299D 289D 279D 289D3 259D3 299D3 XE 279D3 299D3 299D2 299D XHP 299D2 XHP

SKID STEER LOADER

242D3 246D3 246D 236D 262D3 236D3 242D 272D 272D XHP 272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced