Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits512-9564: Flywheel Housing Gasket Kit - Rear Structure
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
512-9564: Flywheel Housing Gasket Kit - Rear Structure
512-9564: Flywheel Housing Gasket Kit - Rear Structure

Cat® Engine Flywheel Housing Gasket Kit

Brand: Cat

Product Images
512-9564: Flywheel Housing Gasket Kit - Rear Structure
512-9564: Flywheel Housing Gasket Kit - Rear Structure

Cat® Engine Flywheel Housing Gasket Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

124-1859: 3.53 x 85.32mm 75A FKM O-Ring
124-1859: 3.53 x 85.32mm 75A FKM O-RingQuantity: 1
122-3772: 215.49mm Inside Diameter Seal-O-Ring
122-3772: 215.49mm Inside Diameter Seal-O-RingQuantity: 2
6V-1195: 136.12mm Inner Diameter O-Ring Seal
6V-1195: 136.12mm Inner Diameter O-Ring SealQuantity: 2
124-1858: 3.53 x 53.57mm 75A FKM O-Ring
124-1858: 3.53 x 53.57mm 75A FKM O-RingQuantity: 3
9X-7371: 126.59mm Inside Diameter Seal-O-Ring
9X-7371: 126.59mm Inside Diameter Seal-O-RingQuantity: 1
330-3517: 3.53 x 34.52mm 75A FKM O-Ring
330-3517: 3.53 x 34.52mm 75A FKM O-RingQuantity: 1
234-8937: 2.23mm Tool Turning Cover with Bonded Seal
234-8937: 2.23mm Tool Turning Cover with Bonded SealQuantity: 2
136-7227: 19.18mm Inside Diameter Seal-O-Ring
136-7227: 19.18mm Inside Diameter Seal-O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 2
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 10
9M-9989: 0.79mm Thick Aftercooler Housing Gasket
9M-9989: 0.79mm Thick Aftercooler Housing GasketQuantity: 1
9Y-6089: 0.8mm Thick Flywheel Housing Gasket
9Y-6089: 0.8mm Thick Flywheel Housing GasketQuantity: 2
6V-3319: 3.53 x 158.34mm 75A FKM O-Ring
6V-3319: 3.53 x 158.34mm 75A FKM O-RingQuantity: 1
330-8196: 2.62 x 9.19mm 75A FKM O-Ring
330-8196: 2.62 x 9.19mm 75A FKM O-RingQuantity: 2
464-0509: 9.25mm Inside Diameter Seal-O-Ring
464-0509: 9.25mm Inside Diameter Seal-O-RingQuantity: 6
323-7347: 2.62 x 17.12mm 75A FKM O-Ring
323-7347: 2.62 x 17.12mm 75A FKM O-RingQuantity: 1
2A-1162: 4.5mm Thick Flywheel Housing Gasket
2A-1162: 4.5mm Thick Flywheel Housing GasketQuantity: 1
1S-4295: 1.92mm Thick Turbocharger Gasket
1S-4295: 1.92mm Thick Turbocharger GasketQuantity: 1
122-3771: 209.14mm Inside Diameter Seal-O-Ring
122-3771: 209.14mm Inside Diameter Seal-O-RingQuantity: 2
161-7293: Cylinder Block Gasket
161-7293: Cylinder Block GasketQuantity: 1
391-2167: 3/8''-16 Hex Flange Nut
391-2167: 3/8''-16 Hex Flange NutQuantity: 4
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head BoltQuantity: 4
142-5868: 154.18mm Inner Diameter Crankshaft Seal
142-5868: 154.18mm Inner Diameter Crankshaft SealQuantity: 1
6V-3830: 34.29mm Inside Diameter Seal-O-Ring
6V-3830: 34.29mm Inside Diameter Seal-O-RingQuantity: 1
114-4427: 2.46 x 19.18mm 78A HNBR O-Ring
114-4427: 2.46 x 19.18mm 78A HNBR O-RingQuantity: 1
8L-2777: 2.62 x 10.77mm 75A FKM O-Ring
8L-2777: 2.62 x 10.77mm 75A FKM O-RingQuantity: 3
8L-2746: 15.6mm Inner Diameter O-Ring Seal
8L-2746: 15.6mm Inner Diameter O-Ring SealQuantity: 1
Showing 1 to 27 of 27
DescriptionSpecificationsCompatible Models
Specifications for part number 512-9564

We are still working on adding a specification for this part.

Compatible Models for part number 512-9564

WHEEL LOADER

988F II 988F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced