Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsGround Engaging Tools514-1040: Blade Kit
Home
Upgrade & Repair KitsRepair & Service KitsGround Engaging Tools
514-1040: Blade Kit
514-1040: Blade Kit

Blade replacement kit for S2090 or S3090 Shear. Includes piercing tips, cutters, bushings, shims, bolts and washer.

Brand: Cat

Product Images
514-1040: Blade Kit
514-1040: Blade Kit
514-1040: Blade Kit

Blade replacement kit for S2090 or S3090 Shear. Includes piercing tips, cutters, bushings, shims, bolts and washer.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

454-5892: 1mm Shim
454-5892: 1mm ShimQuantity: 4
454-5891: Guide Cutter
454-5891: Guide CutterQuantity: 1
443-2797: Hydraulic Shear Cutter Edge Blade
443-2797: Hydraulic Shear Cutter Edge BladeQuantity: 1
501-8231: 0.25mm Shim
501-8231: 0.25mm ShimQuantity: 2
492-7987: 1mm Shim
492-7987: 1mm ShimQuantity: 4
493-1589: 1.6mm Shim
493-1589: 1.6mm ShimQuantity: 2
7X-2578: M24-3 x 200mm Hex Head Bolt
7X-2578: M24-3 x 200mm Hex Head BoltQuantity: 6
7X-2567: BOLT
7X-2567: BOLTQuantity: 4
8T-4649: M24-3 x 140mm Hex Head Bolt
8T-4649: M24-3 x 140mm Hex Head BoltQuantity: 1
443-2757: 2mm Shim
443-2757: 2mm ShimQuantity: 2
443-2787: CUTTER-MOVIN
443-2787: CUTTER-MOVINQuantity: 2
453-7315: Piercing Tip
453-7315: Piercing TipQuantity: 1
7X-2465: M24-3 x 180mm Hex Head Bolt
7X-2465: M24-3 x 180mm Hex Head BoltQuantity: 9
8C-3290: M24-3 x 150mm Hex Head Bolt
8C-3290: M24-3 x 150mm Hex Head BoltQuantity: 7
454-5894: 1.6mm Thick Hydraulic Shear Moving Cutter Shim
454-5894: 1.6mm Thick Hydraulic Shear Moving Cutter ShimQuantity: 1
8T-4167: M24 ID Steel Flat Washer
8T-4167: M24 ID Steel Flat WasherQuantity: 29
501-8232: 0.5 mm Shim
501-8232: 0.5 mm ShimQuantity: 2
453-7314: Piercing Tip
453-7314: Piercing TipQuantity: 1
453-7317: Steel Lock Bushing
453-7317: Steel Lock BushingQuantity: 3
501-8229: 0.25mm Thick Hydraulic Shear Jaw Shim
501-8229: 0.25mm Thick Hydraulic Shear Jaw ShimQuantity: 2
501-8230: 0.5mm Thick Hydraulic Shear Jaw Shim
501-8230: 0.5mm Thick Hydraulic Shear Jaw ShimQuantity: 2
453-7316: M12 Thread Cutting Edge Tip Lock Bushing
453-7316: M12 Thread Cutting Edge Tip Lock BushingQuantity: 2
7X-2577: M24-3 x 90mm Hex Head Bolt
7X-2577: M24-3 x 90mm Hex Head BoltQuantity: 2
Showing 1 to 23 of 23
DescriptionSpecificationsCompatible Models
Specifications for part number 514-1040

We are still working on adding a specification for this part.

Compatible Models for part number 514-1040

SHEAR

S3090 S2090

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert