Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits514-7437: Engine Overhaul (Top End) Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
514-7437: Engine Overhaul (Top End) Kit
514-7437: Engine Overhaul (Top End) Kit

Brand: Cat

Product Images
14.73mm Outer Diameter Rocker Arm Button
72.39mm Inside Diameter Seal-O-Ring
85.32mm Inside Diameter Seal-O-Ring
31.38mm Free Length Lifter Guide Spring
15.60mm Inner Diameter Round Seal
2.21 x 16.36mm 75A FKM O-Ring
1.83 x 8.92mm 70A EPDM O-Ring
1.2mm Thick Fuel Pump Gasket
Rotating Shaft Lip Type Seal
Engine Water Temperature Regulator
3.53 x 59.92mm 75A FKM O-Ring
Valve Cover Press In Place Seal
EXPANSION TANK INSTALL KIT
Oil Cooler and Lines Gasket Kit
Main Water Pump Install Gasket Kit
Single Cylinder Head Install Kit
Water Temperature Regulator
Standard Efficiency Engine Oil Filter
Element Assembly
0.8mm Thick Gasket
139.07mm Inside Diameter Seal-O-Ring
3.53 x 183.74mm 75A FKM O-Ring
2.46 x 19.18mm 90A FKM O-Ring
0.8mm Thick Square Gasket
2.21 x 16.36mm 90A NBR O-Ring
Turbocharger Installation Gasket Kit
Aftercooler & Lines Install Kit
3.53 x 69.44mm 75A FKM O-Ring
0.8mm Thick Heat Exchanger Round Gasket
104.37mm Inner Diameter Seal O Ring
1.6mm Water Temperature Regulator Housing Gasket
1.83 x 8.92mm 75A FKM O-Ring
123.19mm Inside Diameter Seal-O-Ring
19.18mm Inside Diameter Seal-O-Ring
STOR O-Ring Seal (SAE 9/16-18)
514-7437: Engine Overhaul (Top End) Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Items included

No results available.

154-6389: 14.73mm Outer Diameter Rocker Arm Button
154-6389: 14.73mm Outer Diameter Rocker Arm ButtonQuantity: 48
6V-1454: 72.39mm Inside Diameter Seal-O-Ring
6V-1454: 72.39mm Inside Diameter Seal-O-RingQuantity: 6
6V-8001: 85.32mm Inside Diameter Seal-O-Ring
6V-8001: 85.32mm Inside Diameter Seal-O-RingQuantity: 1
7N-4782: 31.38mm Free Length Lifter Guide Spring
7N-4782: 31.38mm Free Length Lifter Guide SpringQuantity: 32
7N-6806: 15.60mm Inner Diameter Round Seal
7N-6806: 15.60mm Inner Diameter Round SealQuantity: 4
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 1
6V-9027: 1.83 x 8.92mm 70A EPDM O-Ring
6V-9027: 1.83 x 8.92mm 70A EPDM O-RingQuantity: 1
9Y-8389: 1.2mm Thick Fuel Pump Gasket
9Y-8389: 1.2mm Thick Fuel Pump GasketQuantity: 1
3S-9643: Rotating Shaft Lip Type Seal
3S-9643: Rotating Shaft Lip Type SealQuantity: 6
248-5513: Engine Water Temperature Regulator
248-5513: Engine Water Temperature RegulatorQuantity: 4
5P-4892: 3.53 x 59.92mm 75A FKM O-Ring
5P-4892: 3.53 x 59.92mm 75A FKM O-RingQuantity: 4
272-0760: Valve Cover Press In Place Seal
272-0760: Valve Cover Press In Place SealQuantity: 4
126-4175: EXPANSION TANK INSTALL KIT
126-4175: EXPANSION TANK INSTALL KITQuantity: 1
464-0329: Oil Cooler and Lines Gasket Kit
464-0329: Oil Cooler and Lines Gasket KitQuantity: 1
306-2351: Main Water Pump Install Gasket Kit
306-2351: Main Water Pump Install Gasket KitQuantity: 1
597-3812: Single Cylinder Head Install Kit
597-3812: Single Cylinder Head Install KitQuantity: 16
219-3240: Water Temperature Regulator
219-3240: Water Temperature RegulatorQuantity: 2
1R-0726: Standard Efficiency Engine Oil Filter
1R-0726: Standard Efficiency Engine Oil FilterQuantity: 3
1R-0756: Element Assembly
1R-0756: Element AssemblyQuantity: 5
1S-5772: 0.8mm Thick Gasket
1S-5772: 0.8mm Thick GasketQuantity: 1
6V-6809: 139.07mm Inside Diameter Seal-O-Ring
6V-6809: 139.07mm Inside Diameter Seal-O-RingQuantity: 1
6V-3907: 3.53 x 183.74mm 75A FKM O-Ring
6V-3907: 3.53 x 183.74mm 75A FKM O-RingQuantity: 4
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 3
2N-0931: 0.8mm Thick Square Gasket
2N-0931: 0.8mm Thick Square GasketQuantity: 4
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 2
466-3776: Turbocharger Installation Gasket Kit
466-3776: Turbocharger Installation Gasket KitQuantity: 2
516-7293: Aftercooler & Lines Install Kit
516-7293: Aftercooler & Lines Install KitQuantity: 1
033-6031: 3.53 x 69.44mm 75A FKM O-Ring
033-6031: 3.53 x 69.44mm 75A FKM O-RingQuantity: 8
3H-5939: 0.8mm Thick Heat Exchanger Round Gasket
3H-5939: 0.8mm Thick Heat Exchanger Round GasketQuantity: 1
5D-5957: 104.37mm Inner Diameter Seal O Ring
5D-5957: 104.37mm Inner Diameter Seal O RingQuantity: 3
7N-4927: 1.6mm Water Temperature Regulator Housing Gasket
7N-4927: 1.6mm Water Temperature Regulator Housing GasketQuantity: 2
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 9
Showing 1 to 32 of 35Load More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert