Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings514-9888: Sleeve Bearing
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings514-9888: Sleeve Bearing
514-9888: Sleeve Bearing

Cat® Steel Sleeve Bearing is utilized to mount the gasket in the air aftercooler channel to minimize friction between the components

Brand: Cat

Product Images
514-9888: Sleeve Bearing
514-9888: Sleeve Bearing
514-9888: Sleeve Bearing
514-9888: Sleeve Bearing
514-9888: Sleeve Bearing

Cat® Steel Sleeve Bearing is utilized to mount the gasket in the air aftercooler channel to minimize friction between the components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 514-9888

Units of Measure

USMetric
Sleeve Outside Diameter (mm): 13.61
Sleeve Inside Diameter (in): 0.386
Material: Carbon Steel
Overall Length (in): 1.12
Overall Length (mm): 28.45
Sleeve Outside Diameter (in): 0.536
Unique Features: No
Cross Holes: No
Sleeve Inside Diameter (mm): 9.8
View More
Compatible Models for part number 514-9888

TRUCK

797F 794 AC

OFF HIGHWAY TRUCK

794 AC 796 AC 798 AC 798

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced