Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir Cleaners519-5239: Precleaner Assembly
HomeFilters & FluidsFiltersAir Cleaners519-5239: Precleaner Assembly
519-5239: Precleaner Assembly

Cat® Precleaner

Brand: Cat

Product Images
519-5239: Precleaner Assembly
519-5239: Precleaner Assembly
519-5239: Precleaner Assembly
519-5239: Precleaner Assembly
519-5239: Precleaner Assembly

Cat® Precleaner

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 519-5239

A Precleaner can be separate or integrated into an air cleaner. It is designed to clean the intake air before it reaches the primary filter element. Precleaners extend the life of primary filter elements by removing larger particles of dust and debris before they can reach the primary filter element.

Two main types of Precleaners are rotating turbine blade or fixed separator tubes.

Attributes:
• Assembly includes clamp for installation
• Scavenge connection

View More
Specifications for part number 519-5239

Units of Measure

USMetric
Width (mm): 467.0
Type: Fixed Vane W Screen
Height (mm): 540.3
Length (in): 18.386
Material: Polyolefin Plastic,Carbon Steel
Scavenge Required: No
Housing Material: Plastic
Width (in): 18.386
Height (in): 21.272
Length (mm): 467.0
View More
Compatible Models for part number 519-5239

TRACK-TYPE TRACTOR

D7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced