Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home520-2154: SOCKET HEAD BOLT
Home520-2154: SOCKET HEAD BOLT
520-2154: SOCKET HEAD BOLT

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
520-2154: SOCKET HEAD BOLT
520-2154: SOCKET HEAD BOLT
520-2154: SOCKET HEAD BOLT
520-2154: SOCKET HEAD BOLT
520-2154: SOCKET HEAD BOLT

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 520-2154

Units of Measure

USMetric
Thread Size (dia x pitch) (mm): M3x0.5
Bolt Length (mm): 6.0
Drive Type: Internal Hex
Head Height (mm): 3.0
Grip Length (mm): 1.0
Drive (mm): 2.5
Head Diameter (mm): 5.5
Material: STAINLESS STEEL,Alloy Steel,Stainless Steel
Bolt Type: Socket Head
Material Description: Stainless Steel
Hand of Thread: RH
Thread Size (in): 0
Bolt Length (in): 0.236
Class or Grade: Austenitic
Thread Size (mm): M3
Grip Length (in): 0.039
View More
Compatible Models for part number 520-2154

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced