Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsLink Assemblies521-8556: Link Assembly
HomeUndercarriageTrack ComponentsLink Assemblies521-8556: Link Assembly
521-8556: Link Assembly

Cat® Link Assembly 5 Tooth Master, 48 Sections, Press Fit, SALT, 171.07mm Track Pitch

Brand: Cat

Product Images
521-8556: Link Assembly
521-8556: Link Assembly
521-8556: Link Assembly
521-8556: Link Assembly
521-8556: Link Assembly

Cat® Link Assembly 5 Tooth Master, 48 Sections, Press Fit, SALT, 171.07mm Track Pitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 521-8556

Units of Measure

USMetric
Link Inside Spread Sprocket (in): 2.587
Rotating Bushing Track (Rbt): No
Pin Retention System: Press Fit
Rail To Bushing OD (mm): 30.7
Link Inside Spread Roller (in): 2.945
UC System: HD
Shoe Bolt Hole Spacing B (mm): 103.8
Rail To Bushing OD (in): 1.209
Shoe Bolt Hole Spacing C (mm): 143.8
Link Inside Spread Roller (mm): 74.8
Link Height (mm): 106
Shoe Bolt Hole Spacing A (in): 2.248
Shoe Bolt Hole Spacing A (mm): 57.1
Number of Sections: 48
Bushing OD (in): 2.39
Link Outside Spread (in): 5.512
Shoe Bolt Hole Spacing B (in): 4.087
Bushing OD (mm): 60.7
Bolt Hole Diameter (in): 0.669
Grease Track Type: Not Applicable
Link Inside Spread Sprocket (mm): 65.7
Link Outside Spread (mm): 140
Seal And Lube Type: SALT
Bolt Hole Diameter (mm): 17
Master Link Type: 5 Tooth Master
Track Pitch (mm): 171.07
Rail To Pin Boss OD (mm): 35.1
Track Pitch (in): 6.735
Rail To Pin Boss OD (in): 1.382
Track Bolt Thread: M16
Shoe Bolt Hole Spacing C (in): 5.661
Pin Length (in): 8.445
Link Height (in): 4.173
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: M16
Pin Length (mm): 214.5
View More
Compatible Models for part number 521-8556

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced