Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth522-2034: Bucket Tip
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth522-2034: Bucket Tip
522-2034: Bucket Tip

Cat® Loader Bucket Tip

Brand: Cat

Product Images
522-2034: Bucket Tip
522-2034: Bucket Tip
522-2034: Bucket Tip
522-2034: Bucket Tip
522-2034: Bucket Tip
522-2034: Bucket Tip

Cat® Loader Bucket Tip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 522-2034

Units of Measure

USMetric
Material: Alloy Mixed: Metal
Wear or Durability: Arm
Overall Length (in): 19.449
Size: K170
Rear Width (mm): 231.0
Front Width (in): 2.165
Front Width (mm): 55.0
Shape: Heavy Penetration
Rear Width (in): 9.094
Series: K Series
Rear Height (mm): 192.0
Overall Length (mm): 494.0
Rear Height (in): 7.559
View More
Compatible Models for part number 522-2034

WHEEL LOADER

993K 993 994F 994H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced