Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws522-2804: M8 Flanged Hexagonal Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws522-2804: M8 Flanged Hexagonal Bolt
522-2804: M8 Flanged Hexagonal Bolt

Cat® M8 Hexagonal Flange Bolt

Brand: Cat

Product Images
522-2804: M8 Flanged Hexagonal Bolt
522-2804: M8 Flanged Hexagonal Bolt
522-2804: M8 Flanged Hexagonal Bolt
522-2804: M8 Flanged Hexagonal Bolt
522-2804: M8 Flanged Hexagonal Bolt

Cat® M8 Hexagonal Flange Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 522-2804

Description:
The Hexagonal Flange Bolts have a flange cast into the bolt head, which acts in the same way as a washer, to spread the load over a wider area. Flange bolts come with a plain or serrated flange configuration. Hexagonal Flange Bolts are heavy profile hexagon head bolts with full or partial thread configurations. The Hexagonal flange bolts can be secured much more quickly and efficiently than many other screws.

Attributes:
• Provided with a 17.5mm diameter flange.
• Drive size of 12mm is provided for mounting.

Applications:
A Hexagonal Flange Bolt can help save time on assembly since they do not require the use of a separate washer, mostly used in Cat HIN2021E and HIN2021D Wheel Loaders.

View More
Specifications for part number 522-2804

Units of Measure

USMetric
Bolt Length (in): 0.787
Bolt Length (mm): 20.0
Bolt Type: Hex Flange Head
Grip Length (in): 0.148
Grip Length (mm): 3.75
Locking Feature: None
Hand of Thread: RH
Material: Carbon Steel
Thread Size (dia x pitch) (mm): M8x1.25
Thread Size (in): 0
Thread Size (mm): M8
View More
Compatible Models for part number 522-2804

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced