Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home522-2815: M10 Flange Head Hexagonal Bolt
Home522-2815: M10 Flange Head Hexagonal Bolt
522-2815: M10 Flange Head Hexagonal Bolt

Cat® M10 Flange Head Hexagonal Bolt

Brand: Cat

Product Images
522-2815: M10 Flange Head Hexagonal Bolt
522-2815: M10 Flange Head Hexagonal Bolt
522-2815: M10 Flange Head Hexagonal Bolt
522-2815: M10 Flange Head Hexagonal Bolt

Cat® M10 Flange Head Hexagonal Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 522-2815

Description:
The Flange Head Hexagonal Bolt sare a type of threaded bolt, characterized by its six-sided hexagonal-shaped head. Hex bolts can be either fully threaded or partially threaded. They come in a wide range of different hex sizes for custom applications depending on their dimensional requirements. These Hex Head Bolt parts are designed for specific applications based on size, strength, clamp load, and past performance.

Attributes:
• Provides a larger bearing surface, which helps distribute the load more evenly across the surface.
• Less prone to loosening due to vibration.
• Less wear and high strength.

Application:
The Flange Head Hexagonal Bolt is used in Fuel Systems to secure objects within or against other objects for a non-loosening hold. Mostly used in Cat 320D3 and 320D3 GC Excavators.

View More
Specifications for part number 522-2815

Units of Measure

USMetric
Bolt Length (in): 0.787
Bolt Length (mm): 20.0
Bolt Type: Hex Flange Head
Coating: Oil With Corrosion Inhibitor
Grip Length (in): 0.177
Grip Length (mm): 4.5
Thread: Coarse
Thread Size (in - TPI) (in): M10-1.5
Hand of Thread: RH
Material: Coating Fluid,Carbon Steel
Thread Size (in): 0
Thread Size (mm): M10
Thread Size (dia x pitch) (mm): M10x1.5
View More
Compatible Models for part number 522-2815

EXCAVATOR

320D3 GC 320D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced