Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Valve Components522-2843: Safety Valve
HomeHydraulicsHydraulic Valve Groups & ComponentsHydraulic Valve Components522-2843: Safety Valve
522-2843: Safety Valve

Cat® Safety Valve (Case Assembly)

Brand: Cat

Product Images
522-2843: Safety Valve
522-2843: Safety Valve
522-2843: Safety Valve
522-2843: Safety Valve
522-2843: Safety Valve

Cat® Safety Valve (Case Assembly)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 522-2843

Description:
Cat® Safety Valve prevent excessive pressure buildup by releasing fluid when the safety threshold has been reached. These valves are manufactured to exacting tolerances to ensure leak free, reliable performance. Each Cat manually operated valve is designed to meet or exceed the operating temperature and pressure requirements of the system in which it is used, to ensure a long life and proper machine functionality.

Application:
Used to service in air tanks and dryers. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 522-2843

Units of Measure

USMetric
Outside Diameter (mm): 5.0
Outside Diameter (in): 0.2
Length (mm): 8.0
Length (in): 0.31
Weight (kg): 0.01
Weight (lb): 0.02
Material: Steel,Carbon Steel
View More
Compatible Models for part number 522-2843

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced