Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings522-2845: O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings522-2845: O-Ring Seal
522-2845: O-Ring Seal

Cat® O-Ring Seal for Oil Filter Outer Diameter: 17.6mm

Brand: Cat

Product Images
522-2845: O-Ring Seal
522-2845: O-Ring Seal
522-2845: O-Ring Seal
522-2845: O-Ring Seal
522-2845: O-Ring Seal

Cat® O-Ring Seal for Oil Filter Outer Diameter: 17.6mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 522-2845

Description:
The O-ring seal is a small rubber gasket that is used to seal the oil filter housing to the engine block. The O-ring creates a tight seal to prevent oil from leaking out of the engine. It is usually located at the base of the oil filter where it attaches to the engine block. It is typically made of a high-quality rubber material that can withstand the high temperatures and pressures of the engine's oil system.

Attributes:
• Designed to compress when the oil filter is tightened onto the engine block, creating a tight seal.
• Manufactured to a precise specification and is built for durability, reliability, and productivity.

Applications:
The O-ring seal prevents leaks and maintains engine performance. O ring seal is exclusively used in Cat 320D3 Gc and 320D3 Excavators.

View More
Specifications for part number 522-2845

Units of Measure

USMetric
Cross Section Diameter (mm): 2.6
Cross Section Diameter (in): 0.102
Inside Diameter (mm): 17.6
Inside Diameter (in): 0.693
View More
Compatible Models for part number 522-2845

EXCAVATOR

320D3 GC 320D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced