Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws522-2897: M12 Flanged Hexagonal Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws522-2897: M12 Flanged Hexagonal Bolt
522-2897: M12 Flanged Hexagonal Bolt

Cat® M12 Hexagonal Flange Bolt

Brand: Cat

Product Images
522-2897: M12 Flanged Hexagonal Bolt
522-2897: M12 Flanged Hexagonal Bolt
522-2897: M12 Flanged Hexagonal Bolt
522-2897: M12 Flanged Hexagonal Bolt
522-2897: M12 Flanged Hexagonal Bolt

Cat® M12 Hexagonal Flange Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 522-2897

Description:
The Hexagonal Flange Bolts have a flange cast into the bolt head, which acts in the same way as a washer, to spread the load over a wider area. Flange bolts come with a plain or serrated flange configuration. Hexagonal Flange Bolts are heavy profile hexagon head bolts with full or partial thread configurations. The Hexagonal flange bolts can be secured much more quickly and efficiently than many other screws.

Attributes:
• Capable of withstanding high ductility and toughness.
• Designed with a hex head for easy installation.

Application:
A Hexagonal Flange Bolt can help save time on assembly since they do not require the use of a separate washer, mostly used in Cat 320D3 Excavators.

View More
Specifications for part number 522-2897

Units of Measure

USMetric
Bolt Length (in): 3.15
Bolt Length (mm): 80.0
Bolt Type: Hex Flange Head
Locking Feature: None
Hand of Thread: RH
Material: Carbon Steel
Grip Length (in): 3,937.008
Thread Size (dia x pitch) (mm): M12x1.75
Thread Size (in): 0
Thread Size (mm): M12
Grip Length (mm): 99,999.99
View More
Compatible Models for part number 522-2897

EXCAVATOR

320D3 GC 320D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced