Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins522-5847: 70.4mm Outer Diameter Grapple Shell Linkage Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins522-5847: 70.4mm Outer Diameter Grapple Shell Linkage Pin
522-5847: 70.4mm Outer Diameter Grapple Shell Linkage Pin

Cat® 70.4mm Outer Diameter Grapple Shell Steel Linkage Pin is utilized to connect the shell to the grapple housing and provide a pivotal connection

Brand: Cat

Product Images
522-5847: 70.4mm Outer Diameter Grapple Shell Linkage Pin
522-5847: 70.4mm Outer Diameter Grapple Shell Linkage Pin
522-5847: 70.4mm Outer Diameter Grapple Shell Linkage Pin
522-5847: 70.4mm Outer Diameter Grapple Shell Linkage Pin
522-5847: 70.4mm Outer Diameter Grapple Shell Linkage Pin

Cat® 70.4mm Outer Diameter Grapple Shell Steel Linkage Pin is utilized to connect the shell to the grapple housing and provide a pivotal connection

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 522-5847

Units of Measure

USMetric
Diameter (in): 2.756
Diameter (mm): 70.0
Material: Alloy Steel,Low Alloy Steel
Overall Length (in): 14.882
Overall Length (mm): 378.0
View More
Compatible Models for part number 522-5847

GRAPPLE-ORANGE PEEL

GSH22 GSH22B GSH455 GSH555

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced