Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity523-4908: Dual Self Level Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity523-4908: Dual Self Level Kit
523-4908: Dual Self Level Kit

Provides dual self level function. When engaged the work tool will remain at the specified inclination (e.g. level position, racked back position) throughout the range of motion during both the raise and lower cycles.

Brand: Cat

Product Images
523-4908: Dual Self Level Kit
523-4908: Dual Self Level Kit

Provides dual self level function. When engaged the work tool will remain at the specified inclination (e.g. level position, racked back position) throughout the range of motion during both the raise and lower cycles.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

421-0128: Bracket Assembly
421-0128: Bracket AssemblyQuantity: 1
435-9154: Sensor Mount Bracket
435-9154: Sensor Mount BracketQuantity: 1
435-8737: Lift Position Sensor Connecting Link
435-8737: Lift Position Sensor Connecting LinkQuantity: 1
224-8646: Crush Hazard Warning Film
224-8646: Crush Hazard Warning FilmQuantity: 1
8T-4197: M8-1.25 x 40mm Hex Head Bolt
8T-4197: M8-1.25 x 40mm Hex Head BoltQuantity: 5
266-2337: 140 Degree Electrical Range Rotary Position Sensor
266-2337: 140 Degree Electrical Range Rotary Position SensorQuantity: 1
178-3620: 488mm Long Cable Dual Strap
178-3620: 488mm Long Cable Dual StrapQuantity: 11
6V-9189: M8 x 1.25mm Cone Lock Nut
6V-9189: M8 x 1.25mm Cone Lock NutQuantity: 2
8T-4189: M8-1.25 x 20mm Hex Head Bolt
8T-4189: M8-1.25 x 20mm Hex Head BoltQuantity: 2
7X-2537: M8-1.25 x 35mm Hex Head Bolt
7X-2537: M8-1.25 x 35mm Hex Head BoltQuantity: 2
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 16
421-0130: 4mm Thick Position Sensor Mount Bracket
421-0130: 4mm Thick Position Sensor Mount BracketQuantity: 1
266-3316: M10-1.5 x 25mm Hex Flange Head Bolt
266-3316: M10-1.5 x 25mm Hex Flange Head BoltQuantity: 5
515-8578: Bracket Assembly
515-8578: Bracket AssemblyQuantity: 1
458-1051: Sensor Assembly
458-1051: Sensor AssemblyQuantity: 1
5C-7261: M8 x 1.25mm Hex Nut
5C-7261: M8 x 1.25mm Hex NutQuantity: 5
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 9
263-5417: Switch Assembly-Rocker
263-5417: Switch Assembly-RockerQuantity: 1
451-0482: Tee Adapter Assembly
451-0482: Tee Adapter AssemblyQuantity: 1
441-4814: Harness Assembly
441-4814: Harness AssemblyQuantity: 1
5H-3182: 25.40mm Long Chamfer End Spring Pin
5H-3182: 25.40mm Long Chamfer End Spring PinQuantity: 1
224-8645: Warning Film Label
224-8645: Warning Film LabelQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 1
344-7391: 35.5 MPa Pressure Sensor
344-7391: 35.5 MPa Pressure SensorQuantity: 1
Showing 1 to 24 of 24
DescriptionSpecificationsCompatible Models
Specifications for part number 523-4908

We are still working on adding a specification for this part.

Compatible Models for part number 523-4908

MULTI TERRAIN LOADER

297D 287D 297D2

COMPACT TRACK LOADER

299D 289D 289D3 299D3 299D XHP

SKID STEER LOADER

272D 272D XHP 262D3 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced