Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings523-6303: Bearing-Ball
HomeDrivetrainDifferentialsDifferential Bearings523-6303: Bearing-Ball
523-6303: Bearing-Ball

Cat® Single Row Ball Bearing

Brand: Cat

Product Images
523-6303: Bearing-Ball
523-6303: Bearing-Ball
523-6303: Bearing-Ball
523-6303: Bearing-Ball
523-6303: Bearing-Ball

Cat® Single Row Ball Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 523-6303

Units of Measure

USMetric
Outside Diameter (mm): 52.0
Inside Diameter (mm): 25.0
Height (mm): 15.0
Outside Diameter (in): 2.047
Inside Diameter (in): 0.984
Height (in): 0.5905
View More
Compatible Models for part number 523-6303

WHEEL SKIDDER

545D 535D 525D 555D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced