Your account is pending set-up/manual approval by null
|
Description:
Cat® Cat wear rings guide hydraulic pistons, or rods, to maintain alignment and to stop metal to metal contact, which reduces wear and keeps an even pressure distribution on the seals.
Attributes:
Inside Diamter: 184.32 mm (7.257 in)
Outside Diameter : 184 mm (7.249 in)
Overall Length : 180.59 mm (7.11 in)
Rod Diameter : 177.72 mm (6.99 in)
Thickness : 3 mm (0.126 in)
Material : Plastic
Application:
Used as needed to service hydraulic cylinder components to keep your equipment leak free. Consult your owner's manual or contact your local Cat Dealer for more information