Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsPaving Ground Engaging ToolsPaving Screed Plates526-0273: Left Hand Screed Extension Wear Plate
Home
Ground Engaging ToolsPaving Ground Engaging ToolsPaving Screed Plates
526-0273: Left Hand Screed Extension Wear Plate
526-0273: Left Hand Screed Extension Wear Plate

Cat® Screed Extension Wear Plate prevents direct contact between the extension and abrasive materials, wear plates extend the life of the equipment

Brand: Cat

Product Images
526-0273: Left Hand Screed Extension Wear Plate
526-0273: Left Hand Screed Extension Wear Plate
526-0273: Left Hand Screed Extension Wear Plate
526-0273: Left Hand Screed Extension Wear Plate
526-0273: Left Hand Screed Extension Wear Plate

Cat® Screed Extension Wear Plate prevents direct contact between the extension and abrasive materials, wear plates extend the life of the equipment

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

A Screed Extension Wear Plate is a component in equipment, designed to enhance the durability and longevity of the screed extension. It serves as a protective layer, safeguarding the equipment against wear and tear from abrasive materials and tough working conditions. These wear plates are engineered with precision to ensure the optimal performance and functionality of the equipment they are utilized in.

Attributes :
• Constructed from heavy-duty materials.
• Endure the abrasion and impact encountered during operations.
• Constructed from wear resistant materials.

Applications :
A Screed Extension Wear Plate minimizes the direct abrasion on the screed extension, thus significantly extending its lifespan.

A Screed Extension Wear Plate is a component in equipment, designed to enhance the durability and longevity of the screed extension. It serves as a protective layer, safeguarding the equipment against wear and tear from abrasive materials and tough working conditions. These wear plates are engineered with precision to ensure the optimal performance and functionality of the equipment they are utilized in.

Attributes :
• Constructed from heavy-duty materials.
• Endure the abrasion and impact encountered during operations.
• Constructed from wear resistant materials.

Applications :
A Screed Extension Wear Plate minimizes the direct abrasion on the screed extension, thus significantly extending its lifespan.

Specifications
Specifications
Units of MeasureUSMetric
Height (mm): 1,175
Length (in): 12.756
Material: Carbon Steel
Thickness (in): 3,937.008
Thickness (mm): 99,999.99
Height (in): 46.26
Length (mm): 324
Units of MeasureUSMetric
Height (mm): 1,175
Length (in): 12.756
Material: Carbon Steel
View More
Compatible Models
Compatible Models
Asphalt Screed
SE47 VT
View More
Asphalt Screed
SE47 VT
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert