Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws526-4816: Flange Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws526-4816: Flange Head Bolt
526-4816: Flange Head Bolt

Hex Flange Head Bolt / Screw

Brand: Cat

Product Images
526-4816: Flange Head Bolt
526-4816: Flange Head Bolt
526-4816: Flange Head Bolt
526-4816: Flange Head Bolt
526-4816: Flange Head Bolt

Hex Flange Head Bolt / Screw

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 526-4816

Description:
Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
These bolts are used where a separate washer is not desirable.

Attributes:
•Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
•Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
•Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
•Coatings that meet special requirements for different applications (RoHS compliant).

Applications:
Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

View More
Specifications for part number 526-4816

Units of Measure

USMetric
Bolt Length (in): 0.63
Thread Size (dia x pitch) (mm): M6x1
Flange Diameter (mm): 13.0
Bolt Length (mm): 16.0
Flange Type: Smooth Flange Face
Bolt Type: Hex Flange Head
Grip Length (in): 0.118
Grip Length (mm): 3.0
Material: STEEL,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0
Thread Size (mm): M6
Locking Feature: None
View More
Compatible Models for part number 526-4816

GENERATOR

SR500

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced