Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights526-4905: LAMP GP-FLOO
HomeElectrical & ElectronicsLights & Light AccessoriesLights526-4905: LAMP GP-FLOO
526-4905: LAMP GP-FLOO

Cat® LED Work Light (Wide Flood) (1200 lumen)

Brand: Cat

Product Images
526-4905: LAMP GP-FLOO
526-4905: LAMP GP-FLOO

Cat® LED Work Light (Wide Flood) (1200 lumen)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 526-4905

Units of Measure

USMetric
Voltage (volts): 9-32
Lens Pattern: Wide Flood
Mounting Type: Suspended Or Pedestal
Connector Type: 2 pin DT
Length (mm): 94.8
Width (mm): 70.7
Height (mm): 137.3
Length (in): 3.7
Width (in): 2.8
Height (in): 5.4
Material: Alloy Aluminum,Thermoplastic Plastic,Carbon Steel
View More
Compatible Models for part number 526-4905

EXCAVATOR

320 315 GC 330 352 317 315 313 330 GC 323

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced