Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsGuarding526-6616: Compact Track Loader Drive Line Guard Kit
HomeUpgrade & Repair KitsUpgrade KitsGuarding526-6616: Compact Track Loader Drive Line Guard Kit
526-6616: Compact Track Loader Drive Line Guard Kit

This kit provides additional guarding for customers in demanding applications where guarding for the drive lines is desired.

Brand: Cat

Product Images
526-6616: Compact Track Loader Drive Line Guard Kit
526-6616: Compact Track Loader Drive Line Guard Kit

This kit provides additional guarding for customers in demanding applications where guarding for the drive lines is desired.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

526-6613: 5mm Thick Right Hand Driveline Guard Cover
526-6613: 5mm Thick Right Hand Driveline Guard CoverQuantity: 1
054-6233: 3mm Thick Steel Spacer
054-6233: 3mm Thick Steel SpacerQuantity: 4
8T-4136: M10-1.5 x 25mm Hex Head Bolt
8T-4136: M10-1.5 x 25mm Hex Head BoltQuantity: 22
8T-4185: M10-1.5 x 50mm Hex Head Bolt
8T-4185: M10-1.5 x 50mm Hex Head BoltQuantity: 4
438-8880: Support Cover
438-8880: Support CoverQuantity: 1
526-6615: Left-Hand Drive Line Guard Bottom Cover
526-6615: Left-Hand Drive Line Guard Bottom CoverQuantity: 1
526-6614: Left Hand Driveline Guard Cover
526-6614: Left Hand Driveline Guard CoverQuantity: 1
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 26
438-8881: Right Hand Hydrostatic Lines Cover
438-8881: Right Hand Hydrostatic Lines CoverQuantity: 1
526-6612: Right Hand Driveline Guard Cover
526-6612: Right Hand Driveline Guard CoverQuantity: 1
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 526-6616

We are still working on adding a specification for this part.

Compatible Models for part number 526-6616

COMPACT TRACK LOADER

289D 279D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced