Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience527-8658: Remote Greasing Kit – Coupler Pins
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience527-8658: Remote Greasing Kit – Coupler Pins
527-8658: Remote Greasing Kit – Coupler Pins

Provides remote location for lubrication of the work tool coupler pins. Requires: Installation of this kit requires drilling two holes and welding a link to the coupler.

Brand: Cat

Product Images
527-8658: Remote Greasing Kit – Coupler Pins
527-8658: Remote Greasing Kit – Coupler Pins
527-8658: Remote Greasing Kit – Coupler Pins

Provides remote location for lubrication of the work tool coupler pins. Requires: Installation of this kit requires drilling two holes and welding a link to the coupler.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

526-2357: Cat Hose Assembly
526-2357: Cat Hose AssemblyQuantity: 2
8T-4189: M8-1.25 x 20mm Hex Head Bolt
8T-4189: M8-1.25 x 20mm Hex Head BoltQuantity: 4
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 4
527-2726: BRACKET AS
527-2726: BRACKET ASQuantity: 2
3B-6552: 19.80mm Long 90 Degree Elbow Adapter
3B-6552: 19.80mm Long 90 Degree Elbow AdapterQuantity: 2
527-3117: BRACKET AS
527-3117: BRACKET ASQuantity: 1
527-2535: BRACKET AS
527-2535: BRACKET ASQuantity: 1
266-3316: M10-1.5 x 25mm Hex Flange Head Bolt
266-3316: M10-1.5 x 25mm Hex Flange Head BoltQuantity: 4
7T-1099: 4 GA Wire C Link
7T-1099: 4 GA Wire C LinkQuantity: 2
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 2
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 527-8658

We are still working on adding a specification for this part.

Compatible Models for part number 527-8658

MULTI TERRAIN LOADER

257D 257D3

COMPACT TRACK LOADER

259D 259D3

SKID STEER LOADER

242D3 236D3 236D 242D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced