Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesConnectorsElectrical Connectors528-2181: 114 Pin Connector Plug
HomeElectrical & ElectronicsWiring Harnesses & CablesConnectorsElectrical Connectors528-2181: 114 Pin Connector Plug
528-2181: 114 Pin Connector Plug

Cat® Connector Plug for engine wiring harness establishes secure and reliable connections within the intricate network of an engine's wiring unit

Brand: Cat

Product Images
528-2181: 114 Pin Connector Plug
528-2181: 114 Pin Connector Plug
528-2181: 114 Pin Connector Plug
528-2181: 114 Pin Connector Plug
528-2181: 114 Pin Connector Plug

Cat® Connector Plug for engine wiring harness establishes secure and reliable connections within the intricate network of an engine's wiring unit

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 528-2181

We are still working on adding a specification for this part.

Compatible Models for part number 528-2181

ASPHALT COMPACTOR

CB8 CB7 CW16 CB10

GENERATOR SET

XQP60 XQ60

ASPHALT PAVER

AP455 AP400

WHEELED EXCAVATOR

M313-07 M314 M315 M314-07

ENGINE

C3.6

INDUSTRIAL ENGINE

C3.6

LOAD HAUL DUMP

OTHER

SOIL COMPACTOR

CS10 GC CP12 GC CS12 GC CP11 CP13 CP13 GC CS13 CS13 GC CS11 GC

EXCAVATOR

321 313 GX 316 GC 313 GC 316 GX 312 GX 313 312 GC

VIBRATORY COMPACTOR

CS11 GC CP7 CP11 GC CS512 GC CS10 GC CP12 GC CS7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced