Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsPlain Pins528-3127: 94.95mm Outer Diameter Sheave Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsPlain Pins528-3127: 94.95mm Outer Diameter Sheave Pin
528-3127: 94.95mm Outer Diameter Sheave Pin

Cat® 94.95mm Outer Diameter Sheave Pin used in Implements

Brand: Cat

Product Images
528-3127: 94.95mm Outer Diameter Sheave Pin
528-3127: 94.95mm Outer Diameter Sheave Pin
528-3127: 94.95mm Outer Diameter Sheave Pin
528-3127: 94.95mm Outer Diameter Sheave Pin
528-3127: 94.95mm Outer Diameter Sheave Pin

Cat® 94.95mm Outer Diameter Sheave Pin used in Implements

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 528-3127

Units of Measure

USMetric
Diameter (in): 3.738
Diameter (mm): 94.95
Material: Alloy Nickel,Carbon Steel
Overall Length (in): 5.433
Overall Length (mm): 138.0
View More
Compatible Models for part number 528-3127

ROTARY DRILL

MD6310

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced