Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies528-5072: Base Edge Assembly
HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies528-5072: Base Edge Assembly
528-5072: Base Edge Assembly

Advansys Base Edge Assembly

Brand: Cat

Product Images
528-5072: Base Edge Assembly
528-5072: Base Edge Assembly
528-5072: Base Edge Assembly
528-5072: Base Edge Assembly
528-5072: Base Edge Assembly

Advansys Base Edge Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 528-5072

Units of Measure

USMetric
Width Between Sidebars (mm): 3,662.0
End Depth (in): 12.205
Overall Width (in): 151.181
Overall Adapter Spacing (mm): 3,662.0
Bevel Angle: 22.5
Adapter Size: Advansys 130
Material: Alloy Steel
Thickness Class: 50
Overall Width (mm): 3,840.0
Overall Depth (in): 28.768
Size: Advansys 130
Adapter Type: Two Strap
Adapter Quantity: 8
Shape: Spade
Overall Depth (mm): 730.7
Overall Adapter Spacing (in): 144.173
Series: Advansys
Adapter Series: Advansys
Width Between Sidebars (in): 144.173
End Depth (mm): 310.0
Edge Assembly Type: Standard
View More
Compatible Models for part number 528-5072

WHEEL LOADER

986 986K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced