Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsGuarding528-6229: Self Level Harness Guard Kit
HomeUpgrade & Repair KitsUpgrade KitsGuarding528-6229: Self Level Harness Guard Kit
528-6229: Self Level Harness Guard Kit

Self Level Sensor Harness and Electric Quick Coupler Harness Guard. Provides additional protection for electrical harnesses on the work tool coupler.

Brand: Cat

Product Images
528-6229: Self Level Harness Guard Kit
528-6229: Self Level Harness Guard Kit
528-6229: Self Level Harness Guard Kit

Self Level Sensor Harness and Electric Quick Coupler Harness Guard. Provides additional protection for electrical harnesses on the work tool coupler.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

527-7878: HARNESS AS
527-7878: HARNESS ASQuantity: 1
155-2262: WEDGE-PLUG
155-2262: WEDGE-PLUGQuantity: 1
155-2272: PLUG AS
155-2272: PLUG ASQuantity: 1
527-7877: 18 AWG Actuator Sensor Wiring Harness
527-7877: 18 AWG Actuator Sensor Wiring HarnessQuantity: 1
512-7330: BRACKET
512-7330: BRACKETQuantity: 2
177-9647: Plug Wedge
177-9647: Plug WedgeQuantity: 1
266-3316: M10-1.5 x 25mm Hex Flange Head Bolt
266-3316: M10-1.5 x 25mm Hex Flange Head BoltQuantity: 2
8T-8737: 16mm Long Plug Seal
8T-8737: 16mm Long Plug SealQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 2
177-9646: Conn Plug Assembly
177-9646: Conn Plug AssemblyQuantity: 1
7T-0094: Connector Socket
7T-0094: Connector SocketQuantity: 2
8T-8730: Connector Socket
8T-8730: Connector SocketQuantity: 3
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Specifications for part number 528-6229

We are still working on adding a specification for this part.

Compatible Models for part number 528-6229

MULTI TERRAIN LOADER

277D 297D2 297D2 XHP 287D

COMPACT TRACK LOADER

289D 279D 299D2 299D2 XHP

SKID STEER LOADER

246D 272D2 XHP 262D 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced