Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates528-8299: M8 Air Conditioner Coupling Nut
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates528-8299: M8 Air Conditioner Coupling Nut
528-8299: M8 Air Conditioner Coupling Nut

Cat® M8 Air Conditioner Coupling Nut used in Operator Station

Brand: Cat

Product Images
528-8299: M8 Air Conditioner Coupling Nut
528-8299: M8 Air Conditioner Coupling Nut
528-8299: M8 Air Conditioner Coupling Nut
528-8299: M8 Air Conditioner Coupling Nut
528-8299: M8 Air Conditioner Coupling Nut

Cat® M8 Air Conditioner Coupling Nut used in Operator Station

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 528-8299

An Air Conditioner Coupling Nut is used to connect the refrigerant lines between the evaporator and condenser coils in an air conditioning system. It is made of steel and has a flare nut design that creates a tight seal against the refrigerant lines.

Attributes:
• Manufactured to precise specifications and are built for durability, and reliability
• Helps to prevent vibration between the refrigerant lines
Applications:
An Air Conditioner Coupling Nut is used to maintain the refrigerant pressure in the air conditioning system.

View More
Specifications for part number 528-8299

Units of Measure

USMetric
Thickness (mm): 35.0
Thickness (in): 1.378
Thread: RH Coarse
Nut Type: Hex
Thread Size (in - TPI) (in): M8-1.25
Hand of Thread: RH
Material: Alloy Zinc,Carbon Steel
Thread Size (in): 0
Coating: Zinc
Class or Grade: Iso 898-2 Class 8
Thread Size (mm): M8
Thread Size (dia x pitch) (mm): M8x1.25
Drive (mm): 13.0
Drive (in): 0.512
View More
Compatible Models for part number 528-8299

TRACK-TYPE TRACTOR

D6T D6XE D6 D6 XE D7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced