Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsFront Idler Groups529-5426: Front Idler Group
HomeUndercarriageRolling ComponentsFront Idler Groups529-5426: Front Idler Group
529-5426: Front Idler Group

Cat® Front Idler Group 1473.2mm Outside Diameter, 381mm Hub Width

Brand: Cat

Product Images
529-5426: Front Idler Group
529-5426: Front Idler Group
529-5426: Front Idler Group
529-5426: Front Idler Group
529-5426: Front Idler Group

Cat® Front Idler Group 1473.2mm Outside Diameter, 381mm Hub Width

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 529-5426

Units of Measure

USMetric
Material: Alloy Steel
Hub Diameter (mm): 393.7
Bushing Bearing Inner Diameter (mm): 99999.99
UC System: CAT_UC
Bore Diameter (mm): 254.11
Bushing Bearing Inner Diameter (in): 3937.008
Outside Diameter (in): 58.0
Width (mm): 203.2
Outside Diameter (mm): 1,473.2
Bore Diameter (in): 10.004
Hub Diameter (in): 15.5
Hub Width (mm): 381
Hub Width (in): 15
Width (in): 8.0
View More
Compatible Models for part number 529-5426

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced