Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsCold Planers529-5770: PC105
HomeAttachmentsCold Planers529-5770: PC105
529-5770: PC105

High speed drum and conical bits quickly remove asphalt and concrete prior to resurfacing.

Brand: Cat

Product Images
529-5770: PC105
529-5770: PC105
529-5770: PC105
529-5770: PC105
529-5770: PC105
529-5770: PC105
529-5770: PC105
529-5770: PC105
529-5770: PC105

High speed drum and conical bits quickly remove asphalt and concrete prior to resurfacing.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 529-5770

Cat® Cold Planers are designed for small paving jobs in residential and commercial applications and are primarily used to economically restore asphalt and concrete surfaces. They are ideal for milling imperfections prior to resurfacing, removing deteriorated pavement, removing traffic lane stripes and jobs where the use of dedicated planers is limited. The Cat Cold Planers are designed for use on Cat Skid Steer Loaders, Compact Track Loaders, Compact Wheel Loaders and Backhoe Loaders.

View More
Specifications for part number 529-5770

Units of Measure

USMetric
Working Width: 17.7 in
Working Width: 450 mm
Maximum Cutting Depth: 150 mm
Maximum Cutting Depth: 5.9 in
Required Hydraulics: Standard Flow
Overall Width: 68 in
Overall Width: 1728 mm
Overall Length: 46.5 in
Overall Length: 1182 mm
Overall Height: 928 mm
Overall Height: 36.5 in
Weight: 1629.2 lb
Weight: 739 kg
Optimal Hydraulic Flow: 80-115 L/min (21-30 gpm)
Optimal Hydraulic Pressure: 210-230 bar (3050-3300 psi)
Drum Speed: 191 rpm
Optional Drum Widths/Depths: 75/200, 150/200, 200/200, 300/200, 450/150 mm (3/8, 6/8, 8/8, 12/8, 18/6 in)
Tilt Angle Range: 8.5° Left/Right
Side Shift Travel: 650 mm
Side Shift Travel: 25.6 in
Conical Bits: 42
Standard Bit Type: All Purpose
Working Width: 300 mm (11.8 in) - 500 mm (19.6 in)
Maximum Cut Depth: 100 Mm (3.9 In) - 150 Mm (5.9 In)
Compatibility: Compact Wheel Loaders,Skid Steer Loaders,Compact Track Loaders
View More
Compatible Models for part number 529-5770

COLD PLANER

PC105

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced