Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsCold Planers529-5801: PC406 With Water
Home
AttachmentsCold Planers
529-5801: PC406 With Water
529-5801: PC406 With Water

High speed drum and conical bits quickly remove asphalt and concrete prior to resurfacing.

Brand: Cat

Product Images
529-5801: PC406 With Water
529-5801: PC406 With Water
529-5801: PC406 With Water
529-5801: PC406 With Water
529-5801: PC406 With Water
529-5801: PC406 With Water
529-5801: PC406 With Water
529-5801: PC406 With Water
529-5801: PC406 With Water

High speed drum and conical bits quickly remove asphalt and concrete prior to resurfacing.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 529-5801
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 529-5801

Cat® Cold Planers are designed for small paving jobs in residential and commercial applications and are primarily used to economically restore asphalt and concrete surfaces. They are ideal for milling imperfections prior to resurfacing, removing deteriorated pavement, removing traffic lane stripes and jobs where the use of dedicated planers is limited. The Cat Cold Planers are designed for use on Cat Skid Steer Loaders, Compact Track Loaders, Compact Wheel Loaders and Backhoe Loaders.

View More
Specifications for part number 529-5801

Units of Measure

USMetric
Working Width: 23.6 in
Working Width: 600 mm
Maximum Cutting Depth: 170 mm
Maximum Cutting Depth: 6.7 in
Required Hydraulics: XHP / XE
Overall Width: 73.1 in
Overall Width: 1858 mm
Overall Length: 57.2 in
Overall Length: 1453 mm
Overall Height: 951 mm
Overall Height: 37.4 in
Weight: 2753.6 lb
Weight: 1249 kg
Optimal Hydraulic Flow: 136-150 L/min (36-40 gpm)
Optimal Hydraulic Pressure: 250-280 bar (3630-4000 psi)
Drum Speed: 133 rpm
Tilt Angle Range: 6.5° Left/Right
Side Shift Travel: 650 mm
Side Shift Travel: 25.6 in
Conical Bits: 54
Standard Bit Type: All Purpose
Water Tank Capacity: 160 l
Water Tank Capacity: 42.3 gal (US)
Working Width: 600 mm (23.6 in) - 800 mm (31.4 in)
Maximum Cut Depth: 160 Mm (2.6 In) - 200 Mm (7.8 In)
Compatibility: Skid Steer Loaders,Compact Track Loaders
View More
Compatible Models for part number 529-5801

COLD PLANER

PC406

View More
Related parts
489-2200: MB250
489-2200: MB250

Utilizing a paddle auger and hydraulically controlled chute door to mixing material in a variety of applications.

Check Price
551-6979: BH130, Smart
551-6979: BH130, Smart

Used in typical backhoe applications such as digging footings, basements, and drainage ditches, utility trenching, back-filling, and maintaining slopes and embankments in construction, industrial, and landscaping settings.

Check Price
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge

Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.

Check Price
448-5670: BA118C Hydraulic, Polypropylene/Wire
448-5670: BA118C Hydraulic, Polypropylene/Wire

Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Check Price
489-2200
489-2200: MB250
Check Price
551-6979
551-6979: BH130, Smart
Check Price
426-6548
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
Check Price
448-5670
448-5670: BA118C Hydraulic, Polypropylene/Wire
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert