Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsSaws529-5862: SW360, 200 mm (8 in)
Home
AttachmentsSaws
529-5862: SW360, 200 mm (8 in)
529-5862: SW360, 200 mm (8 in)

Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.

Brand: Cat

Product Images
529-5862: SW360, 200 mm (8 in)
529-5862: SW360, 200 mm (8 in)
529-5862: SW360, 200 mm (8 in)
529-5862: SW360, 200 mm (8 in)
529-5862: SW360, 200 mm (8 in)
529-5862: SW360, 200 mm (8 in)
529-5862: SW360, 200 mm (8 in)
529-5862: SW360, 200 mm (8 in)
529-5862: SW360, 200 mm (8 in)
529-5862: SW360, 200 mm (8 in)

Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
489-2200: MB250
489-2200: MB250

Utilizing a paddle auger and hydraulically controlled chute door to mixing material in a variety of applications.

Check Price
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II

Pallet forks are for moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Check Price
222-7571-A: Kit of 100 All Purpose Bits
222-7571-A: Kit of 100 All Purpose Bits

Full Set of replacement bits for SSL Cold Planers.

Check Price
481-3668: 2.4 m (8 ft), Skid Steer Coupler
481-3668: 2.4 m (8 ft), Skid Steer Coupler

Robust design for moving snow with maximum efficiency and power.

Check Price
219-7706: A41, Skid Steer Coupler
219-7706: A41, Skid Steer Coupler

Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural andlandscaping applications.

Check Price
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge

Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.

Check Price
493-2259: BU118
493-2259: BU118

Cat® Utility Brooms sweep and collect light debris on smooth surfaces in forward or reverse travel.

Check Price
448-5670: BA118C Hydraulic, Polypropylene/Wire
448-5670: BA118C Hydraulic, Polypropylene/Wire

Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Check Price
489-2200
489-2200: MB250
Check Price
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Check Price
222-7571-A
222-7571-A: Kit of 100 All Purpose Bits
Check Price
481-3668
481-3668: 2.4 m (8 ft), Skid Steer Coupler
Check Price
219-7706
219-7706: A41, Skid Steer Coupler
Check Price
426-6548
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
Check Price
493-2259
493-2259: BU118
Check Price
448-5670
448-5670: BA118C Hydraulic, Polypropylene/Wire
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert