Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsSaws529-5868: SW360, 100 mm (4 in)
HomeAttachmentsSaws529-5868: SW360, 100 mm (4 in)
529-5868: SW360, 100 mm (4 in)

Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.

Brand: Cat

Product Images
529-5868: SW360, 100 mm (4 in)
529-5868: SW360, 100 mm (4 in)
529-5868: SW360, 100 mm (4 in)
529-5868: SW360, 100 mm (4 in)
529-5868: SW360, 100 mm (4 in)
529-5868: SW360, 100 mm (4 in)
529-5868: SW360, 100 mm (4 in)
529-5868: SW360, 100 mm (4 in)
529-5868: SW360, 100 mm (4 in)
529-5868: SW360, 100 mm (4 in)

Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 529-5868

Cat® Wheel Saws are designed for high performance trench cutting on a variety of hard or compact surfaces such as asphalt, reinforced concrete, and rocky or frozen ground.

View More
Specifications for part number 529-5868

Units of Measure

USMetric
Maximum Cutting Depth: 600 mm
Maximum Cutting Depth: 23.6 in
Wheel Width: 100 mm
Wheel Width: 3.9 in
Weight: 2943.2 lb
Weight: 1335 kg
Overall Width: 65.2 in
Overall Width: 1655 mm
Overall Height: 1765 mm
Overall Height: 69.5 in
Length: 2417 mm
Length: 95.2 in
Required Hydraulics: High Flow XPS
Optimal Hydraulic Flow: 98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure: 230-280 bar (3300-4000 psi)
Motor Displacement: 102.9 in³/rev
Motor Displacement: 1686 cm³/rev
Wheel Torque at Maximum Pressure: 7509 N·m
Wheel Torque at Maximum Pressure: 5538.4 lb/ft
Wheel Speed at Maximum Flow: 74 RPM
Bit Speed at Maximum Flow: 360 m/min
Bit Speed at Maximum Flow: 1181.1 ft/min
Conical Bits - Per Wheel: 80
Standard Bit Type: Concrete
Optional Bit Type: All Purpose
Side Shift Travel: 550 mm
Side Shift Travel: 21.7 in
Trench Cleaning Device: Yes
Drive Method: Direct Drive
Interface Type: Skid Steer Coupler
Max Depth of Cut: < 20 in |< 508 mm
Required Hydraulic Flow Range: 125 L/min (33 gpm)
View More
Compatible Models for part number 529-5868

WHEEL SAW

SW360

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced