Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience532-6741: Tool Box Kit
Home
Upgrade & Repair KitsUpgrade KitsComfort & Convenience
532-6741: Tool Box Kit
532-6741: Tool Box Kit

Kit PROVIDES A TOOL BOX KIT WHICH CAN BE INSTALLED ON A FINISHED BUILT CWL MACHINE TO ADD AN EXTERNAL TOOL BOX BEHIND THE LEFT-HAND ACCESS LADDER.

Brand: Cat

Product Images
532-6741: Tool Box Kit
532-6741: Tool Box Kit
532-6741: Tool Box Kit

Kit PROVIDES A TOOL BOX KIT WHICH CAN BE INSTALLED ON A FINISHED BUILT CWL MACHINE TO ADD AN EXTERNAL TOOL BOX BEHIND THE LEFT-HAND ACCESS LADDER.

Brand: Cat

Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Compact Wheel Loader
914914K914M910920918M920K910K910M
View More
Compact Wheel Loader
914914K914M910920918M920K910K910M
Warranty Information
Return Policy
Parts included in this kit

No results available.

489-7048: Tool Box Door Hinge
489-7048: Tool Box Door HingeQuantity: 2
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 4
8T-4195: M10-1.5 x 30mm Hex Head Bolt
8T-4195: M10-1.5 x 30mm Hex Head BoltQuantity: 4
260-3568: Key Latch used for Covers and Doors
260-3568: Key Latch used for Covers and DoorsQuantity: 1
502-6718: Latch Pawl
502-6718: Latch PawlQuantity: 1
7Y-6190: M8-1.25 x 20mm Carriage Bolt
7Y-6190: M8-1.25 x 20mm Carriage BoltQuantity: 6
422-3634: M10-1.5 Hex Hole Nut
422-3634: M10-1.5 Hex Hole NutQuantity: 4
5P-0798: BULK SEAL
5P-0798: BULK SEALQuantity: 13
344-5674: M8 x 1.25mm Hex Nut
344-5674: M8 x 1.25mm Hex NutQuantity: 6
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 6
489-7049: 3mm Thick Door Plate
489-7049: 3mm Thick Door PlateQuantity: 1
489-7047: TOOLBOX AS
489-7047: TOOLBOX ASQuantity: 1
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Description for part number 532-6741

We are still working on adding a description for this part.

Specifications for part number 532-6741

We are still working on adding a specification for this part.

Compatible Models for part number 532-6741

COMPACT WHEEL LOADER

914 914K 914M 910 920 918M 920K 910K 910M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert