Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Skid Steer Loader532-7741: 1883 mm (74 in), 0.57 m3 (0.75 yd3) Bolt-On Cutting Edge
Home
AttachmentsBuckets - Skid Steer Loader
532-7741: 1883 mm (74 in), 0.57 m3 (0.75 yd3) Bolt-On Cutting Edge
532-7741: 1883 mm (74 in), 0.57 m3 (0.75 yd3) Bolt-On Cutting Edge

Used to load, carry and dump in a variety of applications.

Brand: Cat

Product Images
532-7741: 1883 mm (74 in), 0.57 m3 (0.75 yd3) Bolt-On Cutting Edge
532-7741: 1883 mm (74 in), 0.57 m3 (0.75 yd3) Bolt-On Cutting Edge
532-7741: 1883 mm (74 in), 0.57 m3 (0.75 yd3) Bolt-On Cutting Edge
532-7741: 1883 mm (74 in), 0.57 m3 (0.75 yd3) Bolt-On Cutting Edge
532-7741: 1883 mm (74 in), 0.57 m3 (0.75 yd3) Bolt-On Cutting Edge
532-7741: 1883 mm (74 in), 0.57 m3 (0.75 yd3) Bolt-On Cutting Edge
532-7741: 1883 mm (74 in), 0.57 m3 (0.75 yd3) Bolt-On Cutting Edge
532-7741: 1883 mm (74 in), 0.57 m3 (0.75 yd3) Bolt-On Cutting Edge
532-7741: 1883 mm (74 in), 0.57 m3 (0.75 yd3) Bolt-On Cutting Edge
532-7741: 1883 mm (74 in), 0.57 m3 (0.75 yd3) Bolt-On Cutting Edge

Used to load, carry and dump in a variety of applications.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Industrial Buckets for Cat Skid Steer Loaders and Compact Track Loaders are designed for loading, carrying and dumping in a variety of applications and materials. These buckets are ideal for construction and industrial applications.

Cat® Industrial Buckets for Cat Skid Steer Loaders and Compact Track Loaders are designed for loading, carrying and dumping in a variety of applications and materials. These buckets are ideal for construction and industrial applications.

Specifications
Specifications
Units of MeasureUSMetric
Width: 1883 mm
Width: 74.1 in
Capacity: 0.57 m³
Capacity: 0.75 yd³
Weight: 740.8 lb
Weight: 336 kg
Height: 22.3 in
Height: 566 mm
Length: 1022 mm
Length: 40.2 in
Base Edge Thickness: 0.7 in
Base Edge Thickness: 19 mm
Cutting Edge Thickness: 16 mm
Cutting Edge Thickness: 0.6 in
Sidewall Thickness: 5 mm
Sidewall Thickness: 0.2 in
Interface Type: Skid Steer Coupler
Units of MeasureUSMetric
Width: 1883 mm
Width: 74.1 in
Capacity: 0.57 m³
View More
Compatible Models
Compatible Models
Multi Terrain Loader
297D XHP257D277D297D287D297D2297D2 XHP
Compact Track Loader
259D249D239D289D279D239D3299D3 XE299D3299D2249D3299D2 XHP
Skid Steer Loader
226D3226D246D236D232D3236D3242D232D262D272D2 XHP272D3 XE272D3272D2
View More
Multi Terrain Loader
297D XHP257D277D297D287D297D2297D2 XHP
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 532-7741
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 532-7741

Cat® Industrial Buckets for Cat Skid Steer Loaders and Compact Track Loaders are designed for loading, carrying and dumping in a variety of applications and materials. These buckets are ideal for construction and industrial applications.

View More
Specifications for part number 532-7741

Units of Measure

USMetric
Width: 1883 mm
Width: 74.1 in
Capacity: 0.57 m³
Capacity: 0.75 yd³
Weight: 740.8 lb
Weight: 336 kg
Height: 22.3 in
Height: 566 mm
Length: 1022 mm
Length: 40.2 in
Base Edge Thickness: 0.7 in
Base Edge Thickness: 19 mm
Cutting Edge Thickness: 16 mm
Cutting Edge Thickness: 0.6 in
Sidewall Thickness: 5 mm
Sidewall Thickness: 0.2 in
Interface Type: Skid Steer Coupler
View More
Compatible Models for part number 532-7741

MULTI TERRAIN LOADER

297D XHP 257D 277D 297D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 249D 239D 289D 279D 239D3 299D3 XE 299D3 299D2 249D3 299D2 XHP

SKID STEER LOADER

226D3 226D 246D 236D 232D3 236D3 242D 232D 262D 272D2 XHP 272D3 XE 272D3 272D2

View More
Related parts
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Check Price
177-1990
177-1990: 2134 mm (84 in)
Check Price
479-8086
479-8086: 3.05 m (10 ft)
Check Price
426-6548
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert