Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Skid Steer Loader532-7742: 1883 mm (74 in), 0.57 m3 (0.75 yd3) Bolt-On Teeth
HomeAttachmentsBuckets - Skid Steer Loader532-7742: 1883 mm (74 in), 0.57 m3 (0.75 yd3) Bolt-On Teeth
532-7742: 1883 mm (74 in), 0.57 m3 (0.75 yd3) Bolt-On Teeth

Used to load, carry and dump in a variety of applications.

Brand: Cat

Product Images
532-7742: 1883 mm (74 in), 0.57 m3 (0.75 yd3) Bolt-On Teeth
532-7742: 1883 mm (74 in), 0.57 m3 (0.75 yd3) Bolt-On Teeth
532-7742: 1883 mm (74 in), 0.57 m3 (0.75 yd3) Bolt-On Teeth
532-7742: 1883 mm (74 in), 0.57 m3 (0.75 yd3) Bolt-On Teeth
532-7742: 1883 mm (74 in), 0.57 m3 (0.75 yd3) Bolt-On Teeth
532-7742: 1883 mm (74 in), 0.57 m3 (0.75 yd3) Bolt-On Teeth
532-7742: 1883 mm (74 in), 0.57 m3 (0.75 yd3) Bolt-On Teeth
532-7742: 1883 mm (74 in), 0.57 m3 (0.75 yd3) Bolt-On Teeth
532-7742: 1883 mm (74 in), 0.57 m3 (0.75 yd3) Bolt-On Teeth
532-7742: 1883 mm (74 in), 0.57 m3 (0.75 yd3) Bolt-On Teeth

Used to load, carry and dump in a variety of applications.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 532-7742

Cat® Industrial Buckets for Cat Skid Steer Loaders and Compact Track Loaders are designed for loading, carrying and dumping in a variety of applications and materials. These buckets are ideal for construction and industrial applications.

View More
Specifications for part number 532-7742

Units of Measure

USMetric
Width: 1883 mm
Width: 74.1 in
Capacity: 0.57 m³
Capacity: 0.75 yd³
Weight: 694.5 lb
Weight: 315 kg
Height: 21.7 in
Height: 550 mm
Length: 1092 mm
Length: 43 in
Base Edge Thickness: 0.7 in
Base Edge Thickness: 19 mm
Sidewall Thickness: 5 mm
Sidewall Thickness: 0.2 in
Interface Type: Skid Steer Coupler
View More
Compatible Models for part number 532-7742

MULTI TERRAIN LOADER

297D XHP 257D 277D 297D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 249D 239D 289D 279D 239D3 299D3 XE 299D3 299D2 249D3 299D2 XHP

SKID STEER LOADER

226D3 226D 246D 236D 232D3 236D3 242D 232D 262D 272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced