Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsBuckets - Skid Steer Loader532-7745: 2036 mm (80 in), 0.62 m3 (0.81 yd3) Bolt-On Teeth
Home
AttachmentsBuckets - Skid Steer Loader
532-7745: 2036 mm (80 in), 0.62 m3 (0.81 yd3) Bolt-On Teeth
532-7745: 2036 mm (80 in), 0.62 m3 (0.81 yd3) Bolt-On Teeth

Used to load, carry and dump in a variety of applications.

Brand: Cat

Product Images
532-7745: 2036 mm (80 in), 0.62 m3 (0.81 yd3) Bolt-On Teeth
532-7745: 2036 mm (80 in), 0.62 m3 (0.81 yd3) Bolt-On Teeth
532-7745: 2036 mm (80 in), 0.62 m3 (0.81 yd3) Bolt-On Teeth
532-7745: 2036 mm (80 in), 0.62 m3 (0.81 yd3) Bolt-On Teeth
532-7745: 2036 mm (80 in), 0.62 m3 (0.81 yd3) Bolt-On Teeth
532-7745: 2036 mm (80 in), 0.62 m3 (0.81 yd3) Bolt-On Teeth
532-7745: 2036 mm (80 in), 0.62 m3 (0.81 yd3) Bolt-On Teeth
532-7745: 2036 mm (80 in), 0.62 m3 (0.81 yd3) Bolt-On Teeth
532-7745: 2036 mm (80 in), 0.62 m3 (0.81 yd3) Bolt-On Teeth
532-7745: 2036 mm (80 in), 0.62 m3 (0.81 yd3) Bolt-On Teeth

Used to load, carry and dump in a variety of applications.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
479-8086: 3.05 m (10 ft)
479-8086: 3.05 m (10 ft)

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Check Price
177-1990: 2134 mm (84 in)
177-1990: 2134 mm (84 in)

Robust, high capacity design for moving dirt, gravel, livestock waste and snow.

Check Price
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II

Pallet forks are for moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Check Price
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge

Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.

Check Price
479-8086
479-8086: 3.05 m (10 ft)
Check Price
177-1990
177-1990: 2134 mm (84 in)
Check Price
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Check Price
426-6548
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert