Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeAttachmentsBuckets - Skid Steer Loader532-7748: 2188 mm (86 in), 0.67 m3 (0.88 yd3) Bolt-On Teeth
Home
AttachmentsBuckets - Skid Steer Loader
532-7748: 2188 mm (86 in), 0.67 m3 (0.88 yd3) Bolt-On Teeth
532-7748: 2188 mm (86 in), 0.67 m3 (0.88 yd3) Bolt-On Teeth

Used to load, carry and dump in a variety of applications.

Brand: Cat

Product Images
532-7748: 2188 mm (86 in), 0.67 m3 (0.88 yd3) Bolt-On Teeth
532-7748: 2188 mm (86 in), 0.67 m3 (0.88 yd3) Bolt-On Teeth
532-7748: 2188 mm (86 in), 0.67 m3 (0.88 yd3) Bolt-On Teeth
532-7748: 2188 mm (86 in), 0.67 m3 (0.88 yd3) Bolt-On Teeth
532-7748: 2188 mm (86 in), 0.67 m3 (0.88 yd3) Bolt-On Teeth
532-7748: 2188 mm (86 in), 0.67 m3 (0.88 yd3) Bolt-On Teeth
532-7748: 2188 mm (86 in), 0.67 m3 (0.88 yd3) Bolt-On Teeth
532-7748: 2188 mm (86 in), 0.67 m3 (0.88 yd3) Bolt-On Teeth
532-7748: 2188 mm (86 in), 0.67 m3 (0.88 yd3) Bolt-On Teeth
532-7748: 2188 mm (86 in), 0.67 m3 (0.88 yd3) Bolt-On Teeth

Used to load, carry and dump in a variety of applications.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
479-8086
479-8086: 3.05 m (10 ft)
Check Price
177-1990
177-1990: 2134 mm (84 in)
Check Price
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Check Price
426-6548
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert