Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity532-9087: Hydraulic Lines Kit for B4 and B4S Hammers
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
532-9087: Hydraulic Lines Kit for B4 and B4S Hammers
532-9087: Hydraulic Lines Kit for B4 and B4S Hammers

This kit contains the jumper hoses, clamps, and connectors specific for B Series Hammers

Brand: Cat

Product Images
532-9087: Hydraulic Lines Kit for B4 and B4S Hammers
532-9087: Hydraulic Lines Kit for B4 and B4S Hammers
532-9087: Hydraulic Lines Kit for B4 and B4S Hammers
532-9087: Hydraulic Lines Kit for B4 and B4S Hammers
532-9087: Hydraulic Lines Kit for B4 and B4S Hammers

This kit contains the jumper hoses, clamps, and connectors specific for B Series Hammers

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 532-9087

Units of Measure

USMetric
Hose Length (mm): 1,305.0
Hose Length (in): 51.4
Hose Size, ID Min. (mm): 12.7
Hose Size, ID Min. (in): 0.5
Weight (kg): 3.473
Weight (lb): 7.7
View More
Compatible Models for part number 532-9087

MINI HYD EXCAVATOR

302.2D 302.7D 302.7CR 302.4D

HAMMER

B4 B2 B1

BACKHOE

BH30W BH30

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert