Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
Home533-5187: Hand and Foot Controls Conversion Kit
Home533-5187: Hand and Foot Controls Conversion Kit
533-5187: Hand and Foot Controls Conversion Kit

Provides all required components to permanently convert the machine control pattern from the hand and foot controls to ISO controls.

Brand: Cat

Product Images
533-5187: Hand and Foot Controls Conversion Kit
533-5187: Hand and Foot Controls Conversion Kit
Contact your dealer for replacement options.

Provides all required components to permanently convert the machine control pattern from the hand and foot controls to ISO controls.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Parts included in this kit

No results available.

345-6136: Governor Control Pedal
345-6136: Governor Control PedalQuantity: 1
511-0322: BRACKET AS
511-0322: BRACKET ASQuantity: 2
511-0324: BRACKET AS
511-0324: BRACKET ASQuantity: 1
8T-6935: Seal
8T-6935: SealQuantity: 6
378-1027: Foot Pedal Wiring Harness
378-1027: Foot Pedal Wiring HarnessQuantity: 1
206-1345: Fir Tree Mount
206-1345: Fir Tree MountQuantity: 1
5C-2890: M6 x 1mm Hex Nut
5C-2890: M6 x 1mm Hex NutQuantity: 8
127-2170: 20mm Long Truss Head Hexalobular Drive Screw
127-2170: 20mm Long Truss Head Hexalobular Drive ScrewQuantity: 4
9X-6165: 6.5mm Inner Diameter Washer
9X-6165: 6.5mm Inner Diameter WasherQuantity: 2
511-0323: BRACKET AS
511-0323: BRACKET ASQuantity: 1
9X-2546: M6-1 x 20mm Hex Socket Head Bolt
9X-2546: M6-1 x 20mm Hex Socket Head BoltQuantity: 8
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 5
285-2181: Control Pattern Instruction Film
285-2181: Control Pattern Instruction FilmQuantity: 1
451-0763: Skid Steer Control Instruction Film
451-0763: Skid Steer Control Instruction FilmQuantity: 1
460-5343: Operator Cabin Joystick Control
460-5343: Operator Cabin Joystick ControlQuantity: 1
460-5345: Operator Cabin Joystick Control
460-5345: Operator Cabin Joystick ControlQuantity: 1
507-9925: Polyurethane Floormat
507-9925: Polyurethane FloormatQuantity: 1
3E-4352: M8 ID Steel Flat Washer
3E-4352: M8 ID Steel Flat WasherQuantity: 4
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat WasherQuantity: 8
9X-2044: M6-1 x 16mm Rounded Truss Head Hexalobular Screw
9X-2044: M6-1 x 16mm Rounded Truss Head Hexalobular ScrewQuantity: 8
Showing 1 to 20 of 20
DescriptionSpecificationsCompatible Models
Specifications for part number 533-5187

We are still working on adding a specification for this part.

Compatible Models for part number 533-5187

MULTI TERRAIN LOADER

257D 277D 287D

COMPACT TRACK LOADER

259D 249D 239D 289D 279D

SKID STEER LOADER

242D 232D 262D 226D 246D 236D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced