Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Backhoe536-0028: 1.3 m3 (1.7 yd3), Parallel Lift Pin On, Base Edge, Fork Brackets
HomeAttachmentsBuckets - Backhoe536-0028: 1.3 m3 (1.7 yd3), Parallel Lift Pin On, Base Edge, Fork Brackets
536-0028: 1.3 m3 (1.7 yd3), Parallel Lift Pin On, Base Edge, Fork Brackets

Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.

Brand: Cat

Product Images
536-0028: 1.3 m3 (1.7 yd3), Parallel Lift Pin On, Base Edge, Fork Brackets
536-0028: 1.3 m3 (1.7 yd3), Parallel Lift Pin On, Base Edge, Fork Brackets
536-0028: 1.3 m3 (1.7 yd3), Parallel Lift Pin On, Base Edge, Fork Brackets
536-0028: 1.3 m3 (1.7 yd3), Parallel Lift Pin On, Base Edge, Fork Brackets
536-0028: 1.3 m3 (1.7 yd3), Parallel Lift Pin On, Base Edge, Fork Brackets
536-0028: 1.3 m3 (1.7 yd3), Parallel Lift Pin On, Base Edge, Fork Brackets
536-0028: 1.3 m3 (1.7 yd3), Parallel Lift Pin On, Base Edge, Fork Brackets
536-0028: 1.3 m3 (1.7 yd3), Parallel Lift Pin On, Base Edge, Fork Brackets
536-0028: 1.3 m3 (1.7 yd3), Parallel Lift Pin On, Base Edge, Fork Brackets

Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 536-0028

Multi-Purpose Buckets for Cat® Backhoe Loaders offer excellent versatility by enabling one work tool to do the job of many. This bucket is ideal for material handling, clamping, grading, leveling and grasping irregularly shaped objects.

View More
Specifications for part number 536-0028

Units of Measure

USMetric
Width: 2434 mm
Width: 95.8 in
Height: 42.4 in
Height: 1078 mm
Weight: 1801.2 lb
Weight: 817 kg
Length: 996 mm
Length: 39.2 in
Capacity: 1.3 m³
Capacity: 1.7 yd³
Base Edge Thickness: 0.8 in
Base Edge Thickness: 20 mm
Cutting Edge Thickness: 19 mm
Cutting Edge Thickness: 0.7 in
Jaw Opening: 42.8 in
Jaw Opening: 1086 mm
Clam Angle: 83 degrees
Interface Type: Pin On
View More
Compatible Models for part number 536-0028

BACKHOE LOADER

444F 444 434 444F2 434F2 434F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced