Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home540-0752: Two Wire Braid High Pressure ToughGuard Hose
Home540-0752: Two Wire Braid High Pressure ToughGuard Hose
540-0752: Two Wire Braid High Pressure ToughGuard Hose

Cat® Two Wire Braid High Pressure ToughGuard Hose

Brand: Cat

Product Images
540-0752: Two Wire Braid High Pressure ToughGuard  Hose
540-0752: Two Wire Braid High Pressure ToughGuard Hose

Cat® Two Wire Braid High Pressure ToughGuard Hose

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 540-0752

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat ToughGuard™ Hose features an abrasion resistant cover for the harshest operating conditions. It surpasses over 2 million SAE abrasion test cycles providing superior resistance against the number one cause of hose failure, abrasion.
The construction of the hose is made from oil-resistant synthetic rubber inner tube, two plies of
braided wire reinforcement, and a synthetic rubber cover with a special ToughGuard film outer sheath for high abrasion resistance. A woven or braided ply of suitable material may be used over the tube and/or over the wire.

View More
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 540-0752
Overall Length (mm): 1,359.0
Weight (kg): 1.1
Material: High Pressure Hose
View More
Compatible Models for part number 540-0752

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced