Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience540-9333: A/C and Heater Kit
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience540-9333: A/C and Heater Kit
Parts included in this kit

No results available.

456-8850: 1 1/16" Air Conditioner Lines Jam Nut
456-8850: 1 1/16" Air Conditioner Lines Jam NutQuantity: 1
418-5827: Air Conditioner Instruction Plate
418-5827: Air Conditioner Instruction PlateQuantity: 1
7X-2473: CM HOSE BULK
7X-2473: CM HOSE BULKQuantity: 155
345-4552: Terminal End Cable Lanyard
345-4552: Terminal End Cable LanyardQuantity: 1
376-5361: 7.9mm Inner Diameter Hose Coupling
376-5361: 7.9mm Inner Diameter Hose CouplingQuantity: 1
356-6106: Wiring Harness
356-6106: Wiring HarnessQuantity: 1
345-4528: 6mm Thick Rectangular Seal
345-4528: 6mm Thick Rectangular SealQuantity: 1
345-4527: Operator Cabin Liner
345-4527: Operator Cabin LinerQuantity: 1
606-1394: Refrigerant Air Compressor
606-1394: Refrigerant Air CompressorQuantity: 1
539-1393: Duct Louver Cover
539-1393: Duct Louver CoverQuantity: 1
266-0299: 12 Volt Air Conditioner Rocker Switch
266-0299: 12 Volt Air Conditioner Rocker SwitchQuantity: 1
258-3795: 148mm Long Seal
258-3795: 148mm Long SealQuantity: 4
441-4799: HVAC Rear Wiring Harness
441-4799: HVAC Rear Wiring HarnessQuantity: 1
215-6406: M6-1 x 16mm Rounded Pan Head Hexalobular Screw
215-6406: M6-1 x 16mm Rounded Pan Head Hexalobular ScrewQuantity: 2
345-6146: 397mm Louver Cover for air conditioner mounting
345-6146: 397mm Louver Cover for air conditioner mountingQuantity: 1
345-6191: Air Conditioner Interior Duct
345-6191: Air Conditioner Interior DuctQuantity: 1
506-8058: Operator Cabin Heater
506-8058: Operator Cabin HeaterQuantity: 1
345-4526: Plastic Hot Air Duct
345-4526: Plastic Hot Air DuctQuantity: 1
8T-0154: 18.80mm Internal Diameter Standard Hose Clamp
8T-0154: 18.80mm Internal Diameter Standard Hose ClampQuantity: 2
131-3540: M8 x 1.25mm Hex Lock Nut
131-3540: M8 x 1.25mm Hex Lock NutQuantity: 3
9X-7383: 1.78 x 17.17mm 78A HNBR O-Ring
9X-7383: 1.78 x 17.17mm 78A HNBR O-RingQuantity: 3
487-9863: ELBOW AS
487-9863: ELBOW ASQuantity: 1
488-5278: 1000mm Long V-Belt
488-5278: 1000mm Long V-BeltQuantity: 1
342-9920: M8-1.25 x 20mm Hex Flange Head Bolt
342-9920: M8-1.25 x 20mm Hex Flange Head BoltQuantity: 2
513-8075: TUBE AS
513-8075: TUBE ASQuantity: 1
149-6371: Compressor Clutch Pressure Switch
149-6371: Compressor Clutch Pressure SwitchQuantity: 1
206-9185: Track Bolt
206-9185: Track BoltQuantity: 1
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 20
236-6923: Pressure Switch
236-6923: Pressure SwitchQuantity: 1
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 18
5P-7958: 2.8mm Inside Diameter Cable Splice Sleeve
5P-7958: 2.8mm Inside Diameter Cable Splice SleeveQuantity: 1
8T-4195: M10-1.5 x 30mm Hex Head Bolt
8T-4195: M10-1.5 x 30mm Hex Head BoltQuantity: 1
Showing 1 to 32 of 107Load More
DescriptionSpecificationsCompatible Models
Description for part number 540-9333

Provides components needed to install a full heater and air conditioning system. Includes evaporator & heater unit, compressor, condensor, harness, ductwork, fan assembly, accumulator, a/c lines, heater lines, v-belt, seals, and hardware (refrigerant not included).

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 540-9333

We are still working on adding a specification for this part.

Compatible Models for part number 540-9333

MULTI TERRAIN LOADER

257D3 297D2

COMPACT TRACK LOADER

299D3 XE 279D3 289D3 299D3 299D2 249D3 259D3 239D3

SKID STEER LOADER

242D3 232D3 246D3 226D3 236D3 272D3 XE 262D3 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced