Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience540-9334: A/C and Heater Kit
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience540-9334: A/C and Heater Kit
540-9334: A/C and Heater Kit

Provides components needed to install a full heater and air conditioning system.

Brand: Cat

Product Images
540-9334: A/C and Heater Kit
540-9334: A/C and Heater Kit
540-9334: A/C and Heater Kit

Provides components needed to install a full heater and air conditioning system.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

210-3321: M8 Cylinder Block Cover Bolt Stud
210-3321: M8 Cylinder Block Cover Bolt StudQuantity: 2
146-6371: 86.5 mm Diameter Vent Louver for the front console
146-6371: 86.5 mm Diameter Vent Louver for the front consoleQuantity: 6
198-8354: 902mm Long Heavy-Duty V-Belt
198-8354: 902mm Long Heavy-Duty V-BeltQuantity: 1
388-7876: 2.5mm Thick Air Conditioner Duct Mount Bracket
388-7876: 2.5mm Thick Air Conditioner Duct Mount BracketQuantity: 2
345-5955: Hose Lines Support Plate
345-5955: Hose Lines Support PlateQuantity: 1
345-6081: PLATE A/C
345-6081: PLATE A/CQuantity: 1
345-6078: 5 Star Black Clamp Knob
345-6078: 5 Star Black Clamp KnobQuantity: 2
320-1760: 10.3mm ID Air Conditioner Coupling
320-1760: 10.3mm ID Air Conditioner CouplingQuantity: 2
320-1901: 7.9mm Inner Diameter Hose Coupling
320-1901: 7.9mm Inner Diameter Hose CouplingQuantity: 1
433-9330: 1-1/16" x 1-1/16" Air Conditioner Lines Fitting
433-9330: 1-1/16" x 1-1/16" Air Conditioner Lines FittingQuantity: 1
422-3411: Air Conditioner Tube
422-3411: Air Conditioner TubeQuantity: 1
435-9193: M6-1 x 36mm Hex Socket Head Shoulder Bolt
435-9193: M6-1 x 36mm Hex Socket Head Shoulder BoltQuantity: 2
345-6192: Cab Interior Duct
345-6192: Cab Interior DuctQuantity: 1
345-6194: 8.5mm Inner Diameter Rubber Spring
345-6194: 8.5mm Inner Diameter Rubber SpringQuantity: 4
345-6196: M6-1 x 36mm Hex Socket Head Shoulder Bolt
345-6196: M6-1 x 36mm Hex Socket Head Shoulder BoltQuantity: 2
345-6197: 2mm Thick Rubber Washer
345-6197: 2mm Thick Rubber WasherQuantity: 4
345-3527: 5mm Thick Air Compressor Mount Plate
345-3527: 5mm Thick Air Compressor Mount PlateQuantity: 1
7X-2474: HOSE
7X-2474: HOSEQuantity: 265
345-4555: 15.9mm Inner Diameter Hose Coupling
345-4555: 15.9mm Inner Diameter Hose CouplingQuantity: 1
6V-7699: 5.5mm Inner Diameter Hard Washer
6V-7699: 5.5mm Inner Diameter Hard WasherQuantity: 2
6V-4356: 88.90mm Internal Diameter Single Half Top Clip
6V-4356: 88.90mm Internal Diameter Single Half Top ClipQuantity: 1
8T-7912: BSPP to STOR Straight Adapter
8T-7912: BSPP to STOR Straight AdapterQuantity: 1
208-9294: M10-1.5 x 35mm Hex Flange Head Bolt
208-9294: M10-1.5 x 35mm Hex Flange Head BoltQuantity: 1
320-1724: 7.9mm Inner Diameter 90° Hose Coupling
320-1724: 7.9mm Inner Diameter 90° Hose CouplingQuantity: 1
266-3315: M8-1.25 x 25mm Hex Flange Head Bolt
266-3315: M8-1.25 x 25mm Hex Flange Head BoltQuantity: 6
265-6619: Cabin Air Filter
265-6619: Cabin Air FilterQuantity: 1
265-6618: Cabin Air Filter
265-6618: Cabin Air FilterQuantity: 1
489-5384: 5/8" x 5/8" Air Conditioner Lines Fitting
489-5384: 5/8" x 5/8" Air Conditioner Lines FittingQuantity: 1
115-1615: 12 Volts Connector Plug Relay
115-1615: 12 Volts Connector Plug RelayQuantity: 1
8T-4181: M6-1 x 20mm Hex Head Bolt
8T-4181: M6-1 x 20mm Hex Head BoltQuantity: 4
132-5789: 20.50mm Clamp Width Ladder Clip
132-5789: 20.50mm Clamp Width Ladder ClipQuantity: 1
175-7141: M10 x 1.5mm Hex Flange Nut
175-7141: M10 x 1.5mm Hex Flange NutQuantity: 1
Showing 1 to 32 of 112Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 540-9334

We are still working on adding a specification for this part.

Compatible Models for part number 540-9334

MULTI TERRAIN LOADER

277D 287D

COMPACT TRACK LOADER

289D 279D 279D3 289D3

SKID STEER LOADER

246D3 246D 262D 262D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced