Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeAttachmentsBlades541-0940: 2007 mm (79 in)
Home
AttachmentsBlades
541-0940: 2007 mm (79 in)
541-0940: 2007 mm (79 in)

Designed for rough and finish grading in dirt, gravel, and light dozing.

Brand: Cat

Product Images
541-0940: 2007 mm (79 in)
541-0940: 2007 mm (79 in)
541-0940: 2007 mm (79 in)
541-0940: 2007 mm (79 in)
541-0940: 2007 mm (79 in)
541-0940: 2007 mm (79 in)
541-0940: 2007 mm (79 in)
541-0940: 2007 mm (79 in)
541-0940: 2007 mm (79 in)
541-0940: 2007 mm (79 in)
541-0940: 2007 mm (79 in)
541-0940: 2007 mm (79 in)
541-0940: 2007 mm (79 in)
541-0940: 2007 mm (79 in)
541-0940: 2007 mm (79 in)

Designed for rough and finish grading in dirt, gravel, and light dozing.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
489-2002
489-2002: BB124
Check Price
549-6563
549-6563: 2206 mm (87 in), Rod Tine Style
Check Price
551-6979
551-6979: BH130, Smart
Check Price
426-6536
426-6536: 1883 mm (74 in), Bolt-On Cutting Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert