Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeWorkshop SuppliesToolsRatchets & SocketsSockets541-3232: 24mm Special Track Pad Socket
HomeWorkshop SuppliesToolsRatchets & SocketsSockets541-3232: 24mm Special Track Pad Socket
541-3232: 24mm Special Track Pad Socket

Cat® Special Track Pad Socket securely fastens and removes track pads, ensuring proper tension and alignment in equipment tracks

Brand: Cat

fallback-image
541-3232: 24mm Special Track Pad Socket

Cat® Special Track Pad Socket securely fastens and removes track pads, ensuring proper tension and alignment in equipment tracks

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 541-3232

Units of Measure

USMetric
Length (mm): 88.9
Length (in): 3.5
Outer Diameter (mm): 53.848
Outer Diameter (in): 2.12
Hex Size (mm): 24.373
Hex Size (in): 0.959
Square Drive (in): 1.009
Weight (kg): 0.726
Weight (lb): 1.601
Material: Steel,Carbon Steel
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced