Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home541-7664: 92" Width Grapple Bucket
Home541-7664: 92" Width Grapple Bucket
541-7664: 92" Width Grapple Bucket

Cat® Grapple Bucket is a versatile attachment that combines a bucket with hydraulic grapples for securely gripping and handling materials

Brand: Cat

fallback-image
541-7664: 92" Width Grapple Bucket

Cat® Grapple Bucket is a versatile attachment that combines a bucket with hydraulic grapples for securely gripping and handling materials

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Grapple Bucket is used to provide a reliable and efficient solution for material handling tasks. It allows operators to easily scoop, grasp, and transfer large or uneven materials, reducing the risk of spills and improving workflow. The hydraulic grapple arms offer powerful clamping force, ensuring a firm hold on different materials, while the open design allows for easy debris separation and clean-up.

Attributes:
• Features hydraulically operated grapples for secure material handling.
• Ideal for lifting and transferring logs, scrap metal, rocks, and debris.
• Provides excellent control and gripping power for enhanced operational efficiency.

Applications:
The Grapple Bucket enhances productivity by allowing operators to efficiently grasp, move, and position large or loose materials with precision and control.

The Grapple Bucket is used to provide a reliable and efficient solution for material handling tasks. It allows operators to easily scoop, grasp, and transfer large or uneven materials, reducing the risk of spills and improving workflow. The hydraulic grapple arms offer powerful clamping force, ensuring a firm hold on different materials, while the open design allows for easy debris separation and clean-up.

Attributes:
• Features hydraulically operated grapples for secure material handling.
• Ideal for lifting and transferring logs, scrap metal, rocks, and debris.
• Provides excellent control and gripping power for enhanced operational efficiency.

Applications:
The Grapple Bucket enhances productivity by allowing operators to efficiently grasp, move, and position large or loose materials with precision and control.

Specifications
Specifications
Units of MeasureUSMetric
Overall Width (in): 92
Overall Width (mm): 2,337
Units of MeasureUSMetric
Overall Width (in): 92
Overall Width (mm): 2,337
View More
Compatible Models
Compatible Models
Multi Terrain Loader
257D3257D277D287D297D2297D2 XHP
Compact Track Loader
259D285XE249D239D289D279D289D3275255259D3239D3299D3 XE279D3285299D3265299D2275XE249D3299D2 XHP
Skid Steer Loader
242D3260246D3226D246D236D262D3250270236D3242D232D262D272D2 XHP270XE272D3 XE272D3272D2
View More
Multi Terrain Loader
257D3257D277D287D297D2297D2 XHP
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert