Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsHammersHammer Tools542-1752: B1 In Line Chisel
HomeAttachmentsHammersHammer Tools542-1752: B1 In Line Chisel
542-1752: B1 In Line Chisel

Hammer Tools are used to break up a variety of different materials.

Brand: Cat

Product Images
542-1752: B1 In Line Chisel
542-1752: B1 In Line Chisel
542-1752: B1 In Line Chisel
542-1752: B1 In Line Chisel
542-1752: B1 In Line Chisel
542-1752: B1 In Line Chisel
542-1752: B1 In Line Chisel
542-1752: B1 In Line Chisel

Hammer Tools are used to break up a variety of different materials.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 542-1752

Cat® Hammer Tools designed for Cat Hammers are heat treated and matched to both hammer piston diameter and mass to deliver full blow energy.

View More
Specifications for part number 542-1752

Units of Measure

USMetric
Tool Shaft Diameter: 1.6 in
Tool Shaft Diameter: 40 mm
Overall Length: 430 mm
Overall Length: 16.9 in
Weight: 8.8 lb
Weight: 4 kg
Compatibility: B1 Hammer
View More
Compatible Models for part number 542-1752

HAMMER

B1

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced