Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws544-2333: Shoulder Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws544-2333: Shoulder Screw
544-2333: Shoulder Screw

Cat® Shoulder Screw is a fastener with an unthreaded cylindrical section between the head and the threads for positioning and alignment of components

Brand: Cat

fallback-image
544-2333: Shoulder Screw

Cat® Shoulder Screw is a fastener with an unthreaded cylindrical section between the head and the threads for positioning and alignment of components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 544-2333

Units of Measure

USMetric
Hand of Thread: RH
Material: Low Alloy Steel
Grip Length (in): 3,937.008
Thread Size (dia x pitch) (mm): M6x1
Bolt Type: Rounded Head (pan)
Thread Size (in): 0
Bolt Length (in): 0.63
Thread Size (mm): M6
Grip Length (mm): 99,999.99
Bolt Length (mm): 16.0
View More
Compatible Models for part number 544-2333

UTILITY VEHICLE

CUV102D CUV105D CUV85 CUV82

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced